5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series (Part Numbers - CAD Download)

5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series
[Features]
・ Protective structure IP67 compliant
・ By adopting a connector connection manifold, it is possible to flexibly respond to additional stations and specification changes
・ Space saving design with one-side solenoid and pipe fitting all on one side for free mounting direction
・ Non-screw, one-clamp structure reduces rearrangement labor-hours
・ Abundant centralized wiring methods
· 4 position, dual 3-port valve
·Manifold model: VV5QC11

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQC1101-5D1

Part Number
VQC1101-5D1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Functions

66.63 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC80 or LessSub-Base PlumbingPilot Type Spool0.21Soft Seal0.15 to 0.7Internal-Lock slide type (Manual type)YesStandard Type (0.4W)

Loading...

  1. 1

This page is 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series, part number VQC1101-5D1.
You can find the detail information about specifications and dimensions on part number VQC1101-5D1.

Variation of this product

Part Number
VQC1100-5D1
VQC1100-5E1
VQC1100-61
VQC1101-5E1
VQC1101-61
VQC1101B-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Compatible Cylinder Diameter
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Functions

71.77 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC-Sub-Base PlumbingPilot Type Spool0.16Standard0.1 to 0.7Internal-Lock slide type (Manual type)YesStandard Type (0.4W)

65.89 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC-Sub-Base PlumbingPilot Type Spool0.16Standard0.1 to 0.7Internal-Non-locking push type (tool required)None (non-polar)Standard Type (0.4W)

65.89 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)12 V DC-Sub-Base PlumbingPilot Type Spool0.16Standard0.1 to 0.7Internal-Non-locking push type (tool required)YesStandard Type (0.4W)

60.73 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC80 or LessSub-Base PlumbingPilot Type Spool0.21Soft Seal0.15 to 0.7Internal-Non-locking push type (tool required)None (non-polar)Standard Type (0.4W)

60.73 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)12 V DC80 or LessSub-Base PlumbingPilot Type Spool0.21Soft Seal0.15 to 0.7Internal-Non-locking push type (tool required)YesStandard Type (0.4W)

61.50 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseLubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DC80 or LessSub-Base PlumbingPilot Type Spool0.21Soft Seal0.15 to 0.7Internal-Non-locking push type (tool required)YesQuick response type (0.95W)

Tech Support