Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQC1A01B-51
Part Number
|
---|
VQC1A01B-51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.66 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Reset (Spring Return) | 24 V DC | - | Sub-Base Plumbing | Pilot Type Spool | 0.16 | Soft Seal | 0.15 to 0.7 | Internal | - | Non-locking push type (tool required) | Yes | Quick response type (0.95W) |
Loading...
This page is 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series, part number VQC1A01B-51.
You can find the detail information about specifications and dimensions on part number VQC1A01B-51.
Configure
Basic Attributes
Number of Solenoids
Switching Type
Compatible Cylinder Diameter(Ø)
Manual Switch
Type
Type
Application
Number of Ports
Installation method
Features
Status at Power Off
Voltage
Plumbing
Driving Type
CV Value
Seal Type
Pressure Rating(MPa)
Pilot Air Supply
Manual
Indicator light / Surge voltage suppressor
Functions
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQC1100-5D1 |
VQC1100-5E1 |
VQC1100-61 |
VQC1A01BN-51 |
VQC1A01N-51 |
VQC1A01N-5B1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Application | Number of Ports | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Compatible Cylinder Diameter (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.77 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | Sub-Base Plumbing | Pilot Type Spool | 0.16 | Standard | 0.1 to 0.7 | Internal | - | Lock slide type (Manual type) | Yes | Standard Type (0.4W) | ||
65.89 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 24 V DC | - | Sub-Base Plumbing | Pilot Type Spool | 0.16 | Standard | 0.1 to 0.7 | Internal | - | Non-locking push type (tool required) | None (non-polar) | Standard Type (0.4W) | ||
65.89 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 12 V DC | - | Sub-Base Plumbing | Pilot Type Spool | 0.16 | Standard | 0.1 to 0.7 | Internal | - | Non-locking push type (tool required) | Yes | Standard Type (0.4W) | ||
99.66 € | 1 | 26 Days | Solenoid Valves | Unit for Manifold Mounting | Dual 3-Port Valve | Manifold Base | Lubrication Free | [Single] Single | [Others] 4 positions (N.C. + N.C.) | Self-Reset (Spring Return) | 24 V DC | - | Sub-Base Plumbing | Pilot Type Spool | 0.16 | Soft Seal | 0.15 to 0.7 | Internal | - | Non-locking push type (tool required) | Yes | Fast response type (0.95W)/ minus common | ||
98.15 € | 1 | 4 Days | - | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | Soft Seal | - | - | Non-Locking | Non-locking push style (tool required) | With indicator light / surge voltage suppressor | Negative common | ||
108.18 € | 1 | 4 Days | - | - | - | - | - | - | - | - | 24 V DC | - | - | - | - | Soft Seal | - | - | Lock | Locking, tool required | With indicator light / surge voltage suppressor | Negative common |