5-port solenoid valve SZ3000 series cassette type manifold

5-port solenoid valve SZ3000 series cassette type manifold
SZ3000 series cassette type manifold.

[Please refer to the followings for the catalog]
P. 250 plug-in manifold with power supply terminal
P. 251 plug-in manifold [No power terminal]
P. 269 non-plug-in manifold
P. 276 EX140 compatible 60S□ type
P. 280 EX510 compatible plug-in type 60S6B type
P. 284 PC wiring system compatible plug-in 60GD type

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Z3-60-02D-Q
SS5Z3-60-05U-Q
SS5Z3-60-08B-Q
SS5Z3-60-08D-Q
SS5Z3-60-11B-Q
SS5Z3-60-12B-Q
SS5Z3-60-13B-Q
SS5Z3-60-15B-Q
SS5Z3-60-17B-Q
SS5Z3-60-18B-Q
SS5Z3-60-20B-Q
SS5Z3-60FD1-02B-Q
SS5Z3-60FD1-07B-Q
SS5Z3-60FD1-08U-Q
SS5Z3-60FD1-10U-Q
SS5Z3-60FD1-12B-Q
SS5Z3-60FD1-14B-Q
SS5Z3-60FD1-20B-Q
SS5Z3-60PGD1-12BL-P
SS5Z3-60PGD1-16BL-P
SS5Z3-60PGD2-08U-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connector Number of Stations Rated voltage Number of Valves
(pcs)
Common specifications Connector output direction Air supply / exhaust block mounting position Air supply /exhaust block pipe fitting specifications CE compliant Connector box mounting position Number of Pins

59.35 €

1 Quote Non-plug-in manifold-2----D side (2-10 stations)In-lineCE-compliant product--

65.27 €

1 Quote Non-plug-in manifold-5----U side (2-10 stations)In-lineCE-compliant product--

88.98 €

1 Quote Non-plug-in manifold-8----Both sides (2 to 20 stations)In-lineCE-compliant product--

71.23 €

1 Quote Non-plug-in manifold-8----D side (2-10 stations)In-lineCE-compliant product--

94.95 €

1 Quote Non-plug-in manifold-11----Both sides (2 to 20 stations)In-lineCE-compliant product--

96.90 €

1 Quote Non-plug-in manifold-12----Both sides (2 to 20 stations)In-lineCE-compliant product--

98.90 €

1 Quote Non-plug-in manifold-13----Both sides (2 to 20 stations)In-lineCE-compliant product--

102.85 €

1 Quote Non-plug-in manifold-15----Both sides (2 to 20 stations)In-lineCE-compliant product--

106.74 €

1 Quote Non-plug-in manifold-17----Both sides (2 to 20 stations)In-lineCE-compliant product--

108.76 €

1 Quote Non-plug-in manifold-18----Both sides (2 to 20 stations)In-lineCE-compliant product--

112.71 €

1 Quote Non-plug-in manifold-20----Both sides (2 to 20 stations)In-lineCE-compliant product--

122.56 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--2-Connector facing upBoth sides (2 to 20 stations)In-lineCE-compliant productD side25 poles

167.03 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--7-Connector facing upBoth sides (2 to 20 stations)In-lineCE-compliant productD side25 poles

156.19 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--8-Connector facing upU side (2-10 stations)In-lineCE-compliant productD side25 poles

173.95 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--10-Connector facing upU side (2-10 stations)In-lineCE-compliant productD side25 poles

211.48 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--12-Connector facing upBoth sides (2 to 20 stations)In-lineCE-compliant productD side25 poles

229.32 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--14-Connector facing upBoth sides (2 to 20 stations)In-lineCE-compliant productD side25 poles

282.65 €

1 Quote Plug-in manifold [No power terminal]D-sub connector--20-Connector facing upBoth sides (2 to 20 stations)In-lineCE-compliant productD side25 poles

268.90 €

1 26 Days Plug-in manifold with power terminalRibbon cable-DC24V12Positive commonConnector facing upBoth sides (2 to 20 stations)Elbow fitting (upward)Not compatibleD side20 poles

304.48 €

1 26 Days Plug-in manifold with power terminalRibbon cable-DC24V16Positive commonConnector facing upBoth sides (2 to 20 stations)Elbow fitting (upward)Not compatibleD side20 poles

168.05 €

1 Quote Plug-in manifold [No power terminal]Ribbon cable--8-Connector sidewaysU side (2-10 stations)In-lineCE-compliant productD side20 poles

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method DIN rail mounting (without DIN rail) Specifications Internal Pilot Specifications

Tech Support