5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000 (Part Numbers)

5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000
5-port solenoid valve Base piping type compact body type with built-in throttle valve VQZ2000 manifold.
[Features]
·The exhaust throttle valve is built into the valve body, making it easy to adjust the speed of the cylinder. (Elastic body seal type)
·The needle has a retaining mechanism

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5QZ25C-02C4C-Q
VV5QZ25C-05C6C-Q
VV5QZ25C-07N7C-Q
VV5QZ25C-0201C-Q
VV5QZ25C-0501C
VV5QZ25C-0501C-Q
VV5QZ25C-0601C-Q
VV5QZ25C-0701C-Q
VV5QZ25C-10C6C-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter CE compliant

99.69 €

1 98 Days 2Quick-connect fitting for ø4CE-compliant product

192.23 €

1 98 Days 5Quick-connect fitting for ø6CE-compliant product

254.23 €

1 98 Days 7⌀1/4 "one-touch fittingCE-compliant product

70.48 €

1 98 Days 2Rc 1/8CE-compliant product

121.98 €

1 98 Days 5Rc 1/8Not compatible

121.98 €

1 98 Days 5Rc 1/8CE-compliant product

139.11 €

1 98 Days 6Rc 1/8CE-compliant product

156.31 €

1 98 Days 7Rc 1/8CE-compliant product

346.98 €

1 98 Days 10Quick-connect fitting for ø6CE-compliant product

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method Direct mounting Thread standard Rc

Tech Support