5-port solenoid valve Direct piping type VQZ1000 / 2000/3000 series manifold EX510 serial transmission system compatible

5-port solenoid valve Direct piping type VQZ1000 / 2000/3000 series manifold EX510 serial transmission system compatible
Compatible with direct piping type manifold and EX510 gateway type serial transmission system.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5QZ32-SA05-Q

Part Number
VV5QZ32-SA05-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

341.40 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method Direct mounting Number of Stations 5
Applicable valve VQZ3000 CE compliant CE-compliant product Manifold wiring specifications None

This page is 5-port solenoid valve Direct piping type VQZ1000 / 2000/3000 series manifold EX510 serial transmission system compatible, part number VV5QZ32-SA05-Q.
You can find the detail information about specifications and dimensions on part number VV5QZ32-SA05-Q.

Tech Support