Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VV5Q41-0703SDV-Q |
VV5Q41-0802SDV-Q |
VV5Q41-1003SDQ-Q |
VV5Q41-1202SV-KSD-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Number of Stations | Port pipe connection port diameter | Option | Manifold wiring specifications | Unit mounting position | |
---|---|---|---|---|---|---|---|---|---|---|
488.60 € | 1 | Quote | CC-Link Compatible | 7 | 3/8 | N/A | None | D side mounting | ||
521.71 € | 1 | Quote | CC-Link Compatible | 8 | 1/4 | N/A | None | D side mounting | ||
757.29 € | 1 | Quote | DeviceNet Compatible | 10 | 3/8 | N/A | None | D side mounting | ||
677.61 € | 1 | Quote | CC-Link Compatible | 12 | 1/4 | Direct blowout with silencer box: D side exhaust | Wiring specifications special (For 11 or more stations other than double wiring) | U side mounting |
Loading...
Type | Manifold Base | Type | Plugin unit | Number of Inputs/Outputs | 16-point output |
---|---|---|---|---|---|
Thread standard | Rc | Applicable valve | VQ4000 | Protective structure | None |
CE compliant | CE-compliant product |
Configure
Basic Attributes
Communication Protocol
Number of Stations
Port pipe connection port diameter
Option
Manifold wiring specifications
Unit mounting position
Type
Optional Attributes