Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5Q21-03C8S0-Q
Part Number
|
---|
VV5Q21-03C8S0-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Number of Inputs/Outputs | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Option | CE compliant | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.77 € | 1 | Quote | No SI unit | - | Direct mounting | 3 | With one-touch pipe fitting for ⌀8 | None | VQ2000 series | N/A | CE-compliant product | None |
Loading...
Type | Manifold Base | Type | Plugin unit | Protective structure | None |
---|---|---|---|---|---|
Environment / application specifications | Standard |
This page is 5-Port Solenoid Valve, VQ1000/2000, Serial Transmission Kit, EX120/123/124, part number VV5Q21-03C8S0-Q.
You can find the detail information about specifications and dimensions on part number VV5Q21-03C8S0-Q.
Configure
Basic Attributes
Number of Inputs/Outputs
Type
Communication Protocol
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
Option
CE compliant
Manifold wiring specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VV5Q11-04C4S0-S-Q |
VV5Q11-04C6S0-Q |
VV5Q11-04C6S0-R-Q |
VV5Q21-04C6SQ-Q |
VV5Q21-04C8S0-Q |
VV5Q21-04CMS0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Number of Inputs/Outputs | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Option | CE compliant | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.69 € | 1 | Quote | No SI unit | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀4 | Built-in silencer, direct blowout | VQ1000 series | N/A | CE-compliant product | None | ||
130.24 € | 1 | Quote | No SI unit | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ1000 series | N/A | CE-compliant product | None | ||
135.11 € | 1 | Quote | No SI unit | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | External pilot | VQ1000 series | N/A | CE-compliant product | None | ||
568.98 € | 1 | Quote | DeviceNet Compatible | 16-point output | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 series | N/A | CE-compliant product | None | ||
197.45 € | 1 | 26 Days | No SI unit | - | Direct mounting | 4 | With one-touch pipe fitting for ⌀8 | None | VQ2000 series | N/A | CE-compliant product | None | ||
197.45 € | 1 | Quote | No SI unit | - | Direct mounting | 4 | With mixing and port plug | None | VQ2000 series | N/A | Not compatible | None |