Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5Q21-04C6T0-D-Q
Part Number
|
---|
VV5Q21-04C6T0-D-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Protective structure | Option | CE compliant | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.11 € | 1 | 98 Days | DIN rail mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None |
Loading...
Type | Manifold Base | Type | Plugin unit |
---|
This page is 5-Port Solenoid Valve, VQ1000/2000 Manifold T Kit (Terminal Block Enclosure Kit), part number VV5Q21-04C6T0-D-Q.
You can find the detail information about specifications and dimensions on part number VV5Q21-04C6T0-D-Q.
Configure
Basic Attributes
Type
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
Protective structure
Option
CE compliant
Manifold wiring specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VV5Q11-04C6T0-S-Q |
VV5Q11-07C6T0-Q |
VV5Q11-09C6T0-S-Q |
VV5Q21-04C6T0-Q |
VV5Q21-04C6T0-S-Q |
VV5Q21-04C6T0-W-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Protective structure | Option | CE compliant | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.31 € | 1 | 98 Days | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | ||
187.47 € | 1 | 98 Days | Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | ||
255.90 € | 1 | 98 Days | Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | ||
242.53 € | 1 | 98 Days | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | ||
245.06 € | 1 | 98 Days | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | ||
272.73 € | 1 | 98 Days | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None |