Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5Q21-05C8T0-Q
Part Number
|
---|
VV5Q21-05C8T0-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Protective structure | Option | CE compliant | Manifold wiring specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
272.23 € | 1 | Quote | Direct mounting | 5 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None |
Loading...
Type | Manifold Base | Type | Plugin unit |
---|
This page is 5-Port Solenoid Valve, VQ1000/2000 Manifold T Kit (Terminal Block Enclosure Kit), part number VV5Q21-05C8T0-Q.
You can find the detail information about specifications and dimensions on part number VV5Q21-05C8T0-Q.
Configure
Basic Attributes
Type
Mounting Method
Number of Stations
Port pipe connection port diameter
Specifications
Applicable valve
Protective structure
Option
CE compliant
Manifold wiring specifications
Optional Attributes
Part Number |
---|
VV5Q11-04C6T0-S-Q |
VV5Q11-07C6T0-Q |
VV5Q11-09C6T0-S-Q |
VV5Q21-05C8T0-S-Q |
VV5Q21-06C6T0-Q |
VV5Q21-06C8T0-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Applicable valve | Protective structure | Option | CE compliant | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.31 € | 1 | Quote | Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | ||
187.47 € | 1 | Quote | Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | ||
255.90 € | 1 | Quote | Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | ||
274.74 € | 1 | Quote | Direct mounting | 5 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | ||
301.97 € | 1 | Quote | Direct mounting | 6 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | ||
301.97 € | 1 | Quote | Direct mounting | 6 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None |