Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5FS2-01T-031-02N-Q
Part Number
|
---|
VV5FS2-01T-031-02N-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | CE compliant | Piping model | Passage Specifications | Type of Junction Cover | Connector mounting direction | Pilot Exhaust | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.53 € | 1 | Quote | Plug-in type: With terminal terminal block | 3 | 1/4(P, EA, EB)/1/4(A, B) | NPT | CE-compliant product | Side ported | Common (P, EA, EB) | Split Type | - | Internal pilot |
Loading...
Type | Manifold Base |
---|
This page is 5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold, part number VV5FS2-01T-031-02N-Q.
You can find the detail information about specifications and dimensions on part number VV5FS2-01T-031-02N-Q.
Configure
Basic Attributes
Connector mounting direction
Type
Type
Number of Stations
Port pipe connection port diameter
Thread standard
CE compliant
Piping model
Passage Specifications
Type of Junction Cover
Pilot Exhaust
Filter by CAD data type
Optional Attributes
Part Number |
---|
VV5FS2-01-041-01-Q |
VV5FS2-01-041-01F-Q |
VV5FS2-01-041-02F-Q |
VV5FS2-01T-041-02-Q |
VV5FS2-01T-041-02F-Q |
VV5FS2-01T-051-02-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Number of Stations | Port pipe connection port diameter | Thread standard | CE compliant | Piping model | Passage Specifications | Type of Junction Cover | Connector mounting direction | Pilot Exhaust |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.48 € | 1 | Quote | Plug-in type: With plug lead wire | 4 | 1/4(P, EA, EB)/1/8(A, B) | Rc | CE-compliant product | Side ported | Common (P, EA, EB) | - | - | - | ||
167.48 € | 1 | Quote | Plug-in type: With plug lead wire | 4 | 1/4(P, EA, EB)/1/8(A, B) | G | CE-compliant product | Side ported | Common (P, EA, EB) | - | - | - | ||
167.48 € | 1 | Quote | Plug-in type: With plug lead wire | 4 | 1/4(P, EA, EB)/1/4(A, B) | G | CE-compliant product | Side ported | Common (P, EA, EB) | - | - | - | ||
190.47 € | 1 | Quote | Plug-in type: With terminal terminal block | 4 | 1/4(P, EA, EB)/1/4(A, B) | Rc | CE-compliant product | Side ported | Common (P, EA, EB) | Split Type | - | Internal pilot | ||
190.47 € | 1 | Quote | Plug-in type: With terminal terminal block | 4 | 1/4(P, EA, EB)/1/4(A, B) | G | CE-compliant product | Side ported | Common (P, EA, EB) | Split Type | - | Internal pilot | ||
228.27 € | 1 | Quote | Plug-in type: With terminal terminal block | 5 | 1/4(P, EA, EB)/1/4(A, B) | Rc | CE-compliant product | Side ported | Common (P, EA, EB) | Split Type | - | Internal pilot |