5-Port Solenoid Valve, Pilot Type, VFR4000, Manifold for Exhaust Cleaner

5-Port Solenoid Valve, Pilot Type, VFR4000, Manifold for Exhaust Cleaner
5-port solenoid valve Pilot type plug-in type / non-plug-in type VFR4000 series exhaust cleaner manifold.
[Features]
·Protecting the working environment
·Reduces valve exhaust noise: 35 dB or more
·Collect drain oil mist (Recovery efficiency 99.9% or more)
·Reduction of piping man-hours

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5FR4-01T-031-04-CD-Q
VV5FR4-01T-061-03-CD-Q
VV5FR4-01T-071-03-CD-Q
VV5FR4-01T-081-03-CD-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter

375.35 €

1 98 Days 31/2(P, EA, EB)/1/2(A, B)

595.39 €

1 98 Days 61/2(P, EA, EB)/3/8(A, B)

668.73 €

1 98 Days 71/2(P, EA, EB)/3/8(A, B)

742.02 €

1 98 Days 81/2(P, EA, EB)/3/8(A, B)

Loading...

  1. 1

Basic information

Type Manifold Base Type Plug-in type: With terminal terminal block Thread standard Rc
CE compliant CE-compliant product Piping model Side ported Passage Specifications Common (P, EA, EB)
Exhaust cleaner mounting direction D side mounting Connector mounting direction None

Tech Support