Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | |
---|---|---|---|---|---|---|---|---|
255.60 € | 1 | Quote | Plug-in type: With terminal terminal block | 2 | 1/2(P, EA, EB)/3/8(A, B) | Rc | ||
255.60 € | 1 | Quote | Plug-in type: With terminal terminal block | 2 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
328.95 € | 1 | Quote | Plug-in type: With terminal terminal block | 3 | 1/2(P, EA, EB)/3/8(A, B) | Rc | ||
328.95 € | 1 | Quote | Plug-in type: With terminal terminal block | 3 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
402.29 € | 1 | Quote | Plug-in type: With terminal terminal block | 4 | 1/2(P, EA, EB)/3/8(A, B) | Rc | ||
402.29 € | 1 | Quote | Plug-in type: With terminal terminal block | 4 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
475.63 € | 1 | Quote | Plug-in type: With terminal terminal block | 5 | 1/2(P, EA, EB)/3/8(A, B) | Rc | ||
475.63 € | 1 | Quote | Plug-in type: With terminal terminal block | 5 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
548.98 € | 1 | Quote | Plug-in type: With terminal terminal block | 6 | 1/2(P, EA, EB)/3/8(A, B) | Rc | ||
548.97 € | 1 | Quote | Plug-in type: With terminal terminal block | 6 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
548.98 € | 1 | Quote | Plug-in type: With terminal terminal block | 6 | 1/2(P, EA, EB)/1/2(A, B) | G | ||
695.60 € | 1 | Quote | Plug-in type: With terminal terminal block | 8 | 1/2(P, EA, EB)/1/2(A, B) | G | ||
842.29 € | 1 | Quote | Plug-in type: With terminal terminal block | 10 | 1/2(P, EA, EB)/1/2(A, B) | G | ||
255.60 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 3 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
309.58 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 4 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
309.58 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 4 | 1/2(P, EA, EB)/1/2(A, B) | G | ||
417.42 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 6 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
471.34 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 7 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
525.24 € | 1 | Quote | Non-plug-in type: Grommet terminal / DIN type terminal | 8 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
201.69 € | 1 | Quote | Non-plug-in type: Grommet / grommet terminal / conduit terminal / DIN type terminal | 2 | 1/2(P, EA, EB)/1/2(A, B) | G | ||
255.60 € | 1 | Quote | Non-plug-in type: Grommet / grommet terminal / conduit terminal / DIN type terminal | 3 | 1/2(P, EA, EB)/1/2(A, B) | Rc | ||
579.11 € | 1 | Quote | Non-plug-in type: Grommet / grommet terminal / conduit terminal / DIN type terminal | 9 | 1/2(P, EA, EB)/1/2(A, B) | G |
Loading...
Type | Manifold Base | CE compliant | CE-compliant product | Piping model | Side ported |
---|---|---|---|---|---|
Passage Specifications | Common (P, EA, EB) |
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Type
Filter by CAD data type
Optional Attributes