3-Port Solenoid Valve Base Mounted, VQZ100/200/300 Series Manifold

3-Port Solenoid Valve Base Mounted, VQZ100/200/300 Series Manifold
3-port solenoid valve base piping type VQZ100 / 200/300 series plug lead unit manifold.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV3QZ15-02C4C-Q
VV3QZ15-02C6C-D0-Q
VV3QZ15-02C6C-D-Q
VV3QZ15-02C6C-Q
VV3QZ15-02C6FC-R-Q
VV3QZ15-02M5C-Q
VV3QZ15-03C4C-Q
VV3QZ15-03C6C-Q
VV3QZ15-04C4C-Q
VV3QZ15-04C6C-D0-Q
VV3QZ15-04C6C-DR-Q
VV3QZ15-04C6C-Q
VV3QZ15-04C6FC-R-Q
VV3QZ15-04M5FC-Q
VV3QZ15-04M5FC-R-Q
VV3QZ15-05C6C-Q
VV3QZ15-05C6FC-R-Q
VV3QZ15-05M5C-Q
VV3QZ15-06C4C-Q
VV3QZ15-06C6C-D-Q
VV3QZ15-06C6C-Q
VV3QZ15-07C6C-Q
VV3QZ15-07N7TC-D0-Q
VV3QZ15-08C4C-Q
VV3QZ15-08C6C-Q
VV3QZ15-08C6FC-R-Q
VV3QZ15-08M5FC-R-Q
VV3QZ15-08N7C-Q
VV3QZ15-08N7TC-Q
VV3QZ15-10C6C-Q
VV3QZ15-10C6FC-R-Q
VV3QZ15-10M5C-Q
VV3QZ15-12M5FC-R-Q
VV3QZ15-16C4C-Q
VV3QZ15-16C6C-D0-Q
VV3QZ15-16M5C-Q
VV3QZ15-18C6C-Q
VV3QZ15-20C6C-Q
VV3QZ15-20N7TC-Q
VV3QZ25-02C4C-Q
VV3QZ25-02C6C-D0-Q
VV3QZ25-02C6C-Q
VV3QZ25-02C8C-Q
VV3QZ25-02C8FC-R-Q
VV3QZ25-03C4FC-D-Q
VV3QZ25-03C8C-Q
VV3QZ25-03C8FC-Q
VV3QZ25-04C4C-Q
VV3QZ25-04C6C-D0-Q
VV3QZ25-04C6C-Q
VV3QZ25-04C6C-R-Q
VV3QZ25-04C6FC-R-Q
VV3QZ25-04C8FC-R-Q
VV3QZ25-05C4C-Q
VV3QZ25-05C6C-Q
VV3QZ25-05C8FC-R-Q
VV3QZ25-06C4C-Q
VV3QZ25-06C6C-D0-Q
VV3QZ25-06C6C-D-Q
VV3QZ25-07C6C-D0-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Method Number of Stations Port pipe connection port diameter Specifications Thread standard Applicable valve

40.16 €

1 98 Days Direct mounting2Quick-connect fitting for ø4NoneRcVQZ100

58.50 €

1 98 Days DIN rail mounting (without DIN rail)2Quick-connect fitting for ø6NoneRcVQZ100

64.00 €

1 98 Days DIN rail mount (With DIN rail standard length)2Quick-connect fitting for ø6NoneRcVQZ100

40.21 €

1 98 Days Direct mounting2Quick-connect fitting for ø6NoneRcVQZ100

47.56 €

1 98 Days Direct mounting2Quick-connect fitting for ø6External pilotGVQZ100

40.21 €

1 98 Days Direct mounting2M5 screw (Replaceable type)NoneRcVQZ100

52.02 €

1 98 Days Direct mounting3Quick-connect fitting for ø4NoneRcVQZ100

52.02 €

1 98 Days Direct mounting3Quick-connect fitting for ø6NoneRcVQZ100

63.82 €

1 98 Days Direct mounting4Quick-connect fitting for ø4NoneRcVQZ100

82.23 €

1 98 Days DIN rail mounting (without DIN rail)4Quick-connect fitting for ø6NoneRcVQZ100

31.06 €

1 98 Days DIN rail mount (With DIN rail standard length)4Quick-connect fitting for ø6External pilotRcVQZ100

63.94 €

1 98 Days Direct mounting4Quick-connect fitting for ø6NoneRcVQZ100

71.27 €

1 98 Days Direct mounting4Quick-connect fitting for ø6External pilotGVQZ100

63.94 €

1 98 Days Direct mounting4M5 screw (Replaceable type)NoneGVQZ100

71.27 €

1 39 Days Direct mounting4M5 screw (Replaceable type)External pilotGVQZ100

75.74 €

1 98 Days Direct mounting5Quick-connect fitting for ø6NoneRcVQZ100

83.08 €

1 98 Days Direct mounting5Quick-connect fitting for ø6External pilotGVQZ100

75.74 €

1 98 Days Direct mounting5M5 screw (Replaceable type)NoneRcVQZ100

87.44 €

1 98 Days Direct mounting6Quick-connect fitting for ø4NoneRcVQZ100

111.21 €

1 98 Days DIN rail mount (With DIN rail standard length)6Quick-connect fitting for ø6NoneRcVQZ100

87.44 €

1 98 Days Direct mounting6Quick-connect fitting for ø6NoneRcVQZ100

99.23 €

1 98 Days Direct mounting7Quick-connect fitting for ø6NoneRcVQZ100

114.89 €

1 98 Days DIN rail mounting (without DIN rail)7⌀1/4 "one-touch fittingNoneNPTFVQZ100

111.10 €

1 98 Days Direct mounting8Quick-connect fitting for ø4NoneRcVQZ100

111.10 €

1 98 Days Direct mounting8Quick-connect fitting for ø6NoneRcVQZ100

118.44 €

1 98 Days Direct mounting8Quick-connect fitting for ø6External pilotGVQZ100

118.44 €

1 39 Days Direct mounting8M5 screw (Replaceable type)External pilotGVQZ100

111.10 €

1 98 Days Direct mounting8⌀1/4 "one-touch fittingNoneRcVQZ100

111.10 €

1 98 Days Direct mounting8⌀1/4 "one-touch fittingNoneNPTFVQZ100

134.69 €

1 98 Days Direct mounting10Quick-connect fitting for ø6NoneRcVQZ100

142.03 €

1 98 Days Direct mounting10Quick-connect fitting for ø6External pilotGVQZ100

134.69 €

1 98 Days Direct mounting10M5 screw (Replaceable type)NoneRcVQZ100

165.71 €

1 98 Days Direct mounting12M5 screw (Replaceable type)External pilotGVQZ100

205.69 €

1 98 Days Direct mounting16Quick-connect fitting for ø4NoneRcVQZ100

223.98 €

1 98 Days DIN rail mounting (without DIN rail)16Quick-connect fitting for ø6NoneRcVQZ100

205.69 €

1 98 Days Direct mounting16M5 screw (Replaceable type)NoneRcVQZ100

229.35 €

1 98 Days Direct mounting18Quick-connect fitting for ø6NoneRcVQZ100

253.03 €

1 98 Days Direct mounting20Quick-connect fitting for ø6NoneRcVQZ100

253.03 €

1 98 Days Direct mounting20⌀1/4 "one-touch fittingNoneNPTFVQZ100

35.98 €

1 98 Days Direct mounting2Quick-connect fitting for ø4NoneRcVQZ200

51.68 €

1 98 Days DIN rail mounting (without DIN rail)2Quick-connect fitting for ø6NoneRcVQZ200

35.98 €

1 98 Days Direct mounting2Quick-connect fitting for ø6NoneRcVQZ200

35.98 €

1 98 Days Direct mounting2One-touch fitting for ⌀8NoneRcVQZ200

42.31 €

1 98 Days Direct mounting2One-touch fitting for ⌀8External pilotGVQZ200

67.35 €

1 98 Days DIN rail mount (With DIN rail standard length)3Quick-connect fitting for ø4NoneGVQZ200

46.98 €

1 98 Days Direct mounting3One-touch fitting for ⌀8NoneRcVQZ200

46.98 €

1 98 Days Direct mounting3One-touch fitting for ⌀8NoneGVQZ200

57.85 €

1 98 Days Direct mounting4Quick-connect fitting for ø4NoneRcVQZ200

73.53 €

1 98 Days DIN rail mounting (without DIN rail)4Quick-connect fitting for ø6NoneRcVQZ200

57.85 €

1 98 Days Direct mounting4Quick-connect fitting for ø6NoneRcVQZ200

64.16 €

1 98 Days Direct mounting4Quick-connect fitting for ø6External pilotRcVQZ200

64.16 €

1 98 Days Direct mounting4Quick-connect fitting for ø6External pilotGVQZ200

64.16 €

1 98 Days Direct mounting4One-touch fitting for ⌀8External pilotGVQZ200

73.02 €

1 98 Days Direct mounting5Quick-connect fitting for ø4NoneRcVQZ200

68.92 €

1 98 Days Direct mounting5Quick-connect fitting for ø6NoneRcVQZ200

75.23 €

1 98 Days Direct mounting5One-touch fitting for ⌀8External pilotGVQZ200

79.79 €

1 98 Days Direct mounting6Quick-connect fitting for ø4NoneRcVQZ200

95.79 €

1 98 Days DIN rail mounting (without DIN rail)6Quick-connect fitting for ø6NoneRcVQZ200

100.15 €

1 98 Days DIN rail mount (With DIN rail standard length)6Quick-connect fitting for ø6NoneRcVQZ200

106.40 €

1 98 Days DIN rail mounting (without DIN rail)7Quick-connect fitting for ø6NoneRcVQZ200

Loading...

Basic information

Type Manifold Base CE compliant CE-compliant product

Tech Support