Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Mounting Method | Number of Stations | Port pipe connection port diameter | Thread standard | Lead wire electrical entry | Lead wire length (m) | CE compliant | Electrical entry direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.13 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 2 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
130.35 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mounting (without DIN rail) | 2 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
71.16 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 3 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
122.61 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 3 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
147.60 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 4 | - | - | Multi-connector | 3 | CE-compliant product | Side removal | ||
190.53 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 4 | - | - | Multi-connector | 5 | CE-compliant product | Side removal | ||
103.05 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 4 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
132.10 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 4 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
141.52 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 5 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
99.52 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 6 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
209.40 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 6 | - | - | Multi-connector | 5 | CE-compliant product | Side removal | ||
99.52 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 6 | - | - | Multi-connector | None | Not compatible | Upper side takeout | ||
121.90 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 6 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
116.71 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mounting (without DIN rail) | 6 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
187.02 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 6 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
131.34 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 7 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
218.82 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 7 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
140.77 € | 1 | 26 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 8 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
169.82 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 8 | - | - | Multi-connector | 1.5 | CE-compliant product | Side removal | ||
140.77 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 8 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
118.39 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 8 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
169.82 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 8 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
150.19 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 9 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
159.63 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 10 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
137.24 € | 1 | 39 Days | Plug-in unit manifold | Direct mounting | 10 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
204.19 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 10 | - | - | Multi-connector | 3 | CE-compliant product | Side removal | ||
159.58 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 10 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
205.87 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mounting (without DIN rail) | 10 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
188.68 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 10 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
247.13 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 10 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
169.06 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 11 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
178.52 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 12 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
156.11 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 12 | - | - | Multi-connector | None | Not compatible | Upper side takeout | ||
178.44 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 12 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
156.11 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 12 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
207.48 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 12 | - | - | Multi-connector | 1.5 | CE-compliant product | Upper side takeout | ||
243.60 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 12 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
187.87 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 13 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
197.31 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 14 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
216.23 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 16 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
193.82 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 16 | - | - | Multi-connector | None | CE-compliant product | Side removal | ||
324.35 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 16 | - | - | Multi-connector | 5 | CE-compliant product | Side removal | ||
216.23 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 16 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
193.82 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 16 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
303.69 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 16 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
279.63 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 18 | - | - | Multi-connector | 3 | CE-compliant product | Side removal | ||
212.69 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 18 | - | - | Multi-connector | None | Not compatible | Upper side takeout | ||
235.08 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 18 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
212.69 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 18 | - | - | Multi-connector | None | CE-compliant product | Upper side takeout | ||
296.82 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mounting (without DIN rail) | 18 | - | - | Multi-connector | 3 | CE-compliant product | Upper side takeout | ||
322.56 € | 1 | 98 Days | Plug-in unit manifold | DIN rail mount (With DIN rail standard length) | 18 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
300.18 € | 1 | 98 Days | Plug-in unit manifold | Direct mounting | 18 | - | - | Multi-connector | 5 | CE-compliant product | Upper side takeout | ||
26.68 € | 1 | 98 Days | Plug lead unit manifold | - | 2 | M5 | M Screw | - | - | Not compatible | - | ||
26.68 € | 1 | 39 Days | Plug lead unit manifold | - | 2 | M5 | M Screw | - | - | CE-compliant product | - | ||
31.81 € | 1 | 39 Days | Plug lead unit manifold | - | 3 | M5 | M Screw | - | - | CE-compliant product | - | ||
36.92 € | 1 | 98 Days | Plug lead unit manifold | - | 4 | M5 | M Screw | - | - | Not compatible | - | ||
36.92 € | 1 | 39 Days | Plug lead unit manifold | - | 4 | M5 | M Screw | - | - | CE-compliant product | - | ||
42.11 € | 1 | 12 Days | Plug lead unit manifold | - | 5 | M5 | M Screw | - | - | Not compatible | - | ||
42.11 € | 1 | 98 Days | Plug lead unit manifold | - | 5 | M5 | M Screw | - | - | CE-compliant product | - | ||
47.27 € | 1 | 98 Days | Plug lead unit manifold | - | 6 | M5 | M Screw | - | - | Not compatible | - |
Loading...
Type | Manifold Base |
---|
Configure
Basic Attributes
Type
Mounting Method
Number of Stations
Port pipe connection port diameter
Thread standard
Lead wire electrical entry
Lead wire length(m)
CE compliant
Electrical entry direction
Type
Filter by standard shipping days
Optional Attributes