Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Port pipe connection port diameter | Rated voltage | Thread standard | Option | Number of Valves (pcs) | CE compliant | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.18 € | 1 | 26 Days | Metal Fittings, Brackets | Plus-minus pan head machine screw | - | - | M3×26 | - | - | - | - | ||
0.40 € | 1 | 26 Days | Gasket | Manifold gasket | - | - | - | - | - | - | 3-port direct piping type | ||
2.08 € | 1 | 4 Days | Gasket | Manifold gasket screw ass'y | - | - | - | - | - | - | For direct piping type | ||
0.74 € | 1 | 98 Days | Gasket | Manifold gasket | - | - | - | - | - | - | 3-port base piping type | ||
2.66 € | 1 | 98 Days | Gasket | Manifold gasket screw ass'y | - | - | - | - | - | - | For base piping type | ||
1.15 € | 1 | 26 Days | Gasket | Manifold gasket for blanking plate | - | - | - | - | - | - | - | ||
3.65 € | 1 | 22 Days | Blank Plate | - | - | - | - | - | - | - | - | ||
5.27 € | 1 | 98 Days | Mounting Bracket | Bracket | - | - | - | - | - | - | - | ||
9.26 € | 1 | 98 Days | Connection Block/Plate | Sub-plate | - | - | - | - | - | - | - | ||
9.77 € | 1 | 7 Days | Connector | Connector | - | - | - | - | - | - | - | ||
15.11 € | 1 | 26 Days | Connector | Connector with lamp | - | AC100V | - | - | - | - | - | ||
17.76 € | 1 | 98 Days | Connector | Connector with lamp | - | DC24V | - | - | - | - | - | ||
14.65 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | G | N/A | 1 | CE-compliant product | - | ||
14.65 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | Rc | N/A | 1 | CE-compliant product | - | ||
22.44 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | Rc | N/A | 2 | CE-compliant product | - | ||
30.19 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | Rc | N/A | 3 | CE-compliant product | - | ||
37.89 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | Rc | N/A | 4 | CE-compliant product | - | ||
43.52 € | 1 | 98 Days | Manifold Base | For 20 type / direct piping type | - | - | Rc | N/A | 5 | CE-compliant product | - | ||
93.15 € | 1 | 98 Days | Manifold Base | For 21 type / direct piping type | - | - | G | - | 7 | CE-compliant product | - | ||
129.19 € | 1 | 98 Days | Manifold Base | For 21 type / direct piping type | - | - | G | - | 10 | CE-compliant product | - | ||
19.68 € | 1 | 98 Days | Manifold Base | For 40 type / base piping type | Rc 1/8 | - | G | N/A | 1 | CE-compliant product | - | ||
25.00 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | Rc | - | 2 | CE-compliant product | - | ||
25.00 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 2 | CE-compliant product | - | ||
42.24 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 4 | CE-compliant product | - | ||
59.42 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | Rc | - | 6 | CE-compliant product | - | ||
59.42 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 6 | CE-compliant product | - | ||
76.77 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | Rc | - | 8 | CE-compliant product | - | ||
76.77 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 8 | CE-compliant product | - | ||
85.18 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | Rc | - | 9 | CE-compliant product | - | ||
93.85 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 10 | CE-compliant product | - | ||
111.03 € | 1 | 98 Days | Manifold Base | For 42 type / base piping type | Rc 1/8 | - | G | - | 12 | CE-compliant product | - | ||
42.23 € | 1 | 98 Days | Manifold Base | S42 type (Solenoid is on the same side as A port) | Rc 1/8 | - | G | - | 4 | CE-compliant product | - | ||
50.81 € | 1 | 98 Days | Manifold Base | S42 type (Solenoid is on the same side as A port) | Rc 1/8 | - | Rc | - | 5 | Not compatible | - | ||
93.85 € | 1 | 98 Days | Manifold Base | S42 type (Solenoid is on the same side as A port) | Rc 1/8 | - | Rc | - | 10 | Not compatible | - |
Loading...
Configure
Basic Attributes
Type
Type
Port pipe connection port diameter
Rated voltage
Thread standard
Option
Number of Valves(pcs)
CE compliant
Applications
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes