3-port solenoid valve VV100 series non-plug-in individual wiring manifold

3-port solenoid valve VV100 series non-plug-in individual wiring manifold
3-port solenoid valve VV100 series non-plug-in individual wiring manifold.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV100-10-01U1-C4
VV100-10-01U1-C6
VV100-10-01U1-C6F1
VV100-10-01U1-N7F1
VV100-10-02U1-C4
VV100-10-02U1-C4F1
VV100-10-02U1-C6
VV100-10-02U1-C6F1
VV100-10-02U2-C6
VV100-10-02U2-C6F1
VV100-10-02U2-C6F2
VV100-10-03U1-C4
VV100-10-03U1-C4F1
VV100-10-03U1-C6
VV100-10-03U1-C6F1
VV100-10-04U1-C4
VV100-10-04U1-C4F1
VV100-10-04U1-C4F2
VV100-10-04U1-C6
VV100-10-04U1-C6F1
VV100-10-04U2-C4F1
VV100-10-04U2-C6
VV100-10-04U2-C6F1
VV100-10-04U2-L6
VV100-10-05U1-C4
VV100-10-05U1-C4F1
VV100-10-05U1-C6
VV100-10-05U1-C6F1
VV100-10-05U1-C6F2
VV100-10-05U1-L6F1
VV100-10-05U2-C6F1
VV100-10-05U2-C6F2
VV100-10-06U1-C6
VV100-10-06U1-C6F1
VV100-10-06U2-C6
VV100-10-06U2-C6F2
VV100-10-07U1-C4
VV100-10-07U1-C4F1
VV100-10-07U2-C6F2
VV100-10-08U1-C4
VV100-10-08U1-C4F1
VV100-10-08U1-C6F1
VV100-10-08U2-C6
VV100-10-08U2-L6
VV100-10-09U1-C4
VV100-10-09U1-C4F1
VV100-10-09U1-C6
VV100-10-10U1-C4
VV100-10-10U1-C4F1
VV100-10-10U1-C6F1
VV100-10-12U1-C4
VV100-10-12U1-C4F1
VV100-10-12U1-C6
VV100-10-12U1-C6F1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port pipe connection port diameter Option Number of Valves
(pcs)
Air supply / exhaust block pipe fitting output direction

37.55 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)1Standard

37.55 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)1Standard

43.74 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)1Standard

43.74 €

1 26 Days ⌀ 1/4 "one-touch fitting (straight)With Bracket (Standard)1Standard

38.13 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)2Standard

44.32 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)2Standard

38.13 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)2Standard

44.32 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)2Standard

38.13 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)2Lateral

44.32 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)2Lateral

44.32 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Port down)2Lateral

38.77 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)3Standard

44.97 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)3Standard

38.77 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)3Standard

44.97 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)3Standard

39.39 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)4Standard

45.60 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)4Standard

45.60 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Port down)4Standard

39.40 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)4Standard

45.60 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)4Standard

45.60 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)4Lateral

39.39 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)4Lateral

45.60 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)4Lateral

43.85 €

1 26 Days ⌀6 Elbow fitting (Uptake)Manifold direct mounting type (With mounting nut: M3 x 0.5)4Lateral

39.98 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)5Standard

46.18 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)5Standard

39.98 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)5Standard

46.18 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)5Standard

46.18 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Port down)5Standard

50.61 €

1 26 Days ⌀6 Elbow fitting (Uptake)With Bracket (Standard)5Standard

46.18 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)5Lateral

46.18 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Port down)5Lateral

40.61 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)6Standard

46.81 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)6Standard

40.61 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)6Lateral

46.82 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Port down)6Lateral

41.19 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)7Standard

47.39 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)7Standard

47.39 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Port down)7Lateral

41.82 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)8Standard

48.02 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)8Standard

48.03 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)8Standard

41.82 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)8Lateral

46.27 €

1 26 Days ⌀6 Elbow fitting (Uptake)Manifold direct mounting type (With mounting nut: M3 x 0.5)8Lateral

42.48 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)9Standard

48.68 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)9Standard

42.48 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)9Standard

43.11 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)10Standard

49.31 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)10Standard

49.31 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)10Standard

44.32 €

1 26 Days ⌀4 One-touch fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)12Standard

50.52 €

1 26 Days ⌀4 One-touch fitting (straight)With Bracket (Standard)12Standard

44.32 €

1 26 Days ø6 single-action fitting (straight)Manifold direct mounting type (With mounting nut: M3 x 0.5)12Standard

50.52 €

1 26 Days ø6 single-action fitting (straight)With Bracket (Standard)12Standard

Loading...

  1. 1

Basic information

Type Manifold Base Air supply / exhaust block mounting position U side

Tech Support