Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5QC21-04C8TD0-S
Part Number
|
---|
VV5QC21-04C8TD0-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Type of wiring | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | P- and R-port entry position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.55 € | 1 | Quote | Manifold Base | - | - | T kit (Terminal block box kit) | - | - | Direct mounting | - | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | N/A | - | - | 4 | - | None | - | None | - | - |
Loading...
This page is 5-port solenoid valve base piping type plug-in unit VQC2000 series manifold, part number VV5QC21-04C8TD0-S.
You can find the detail information about specifications and dimensions on part number VV5QC21-04C8TD0-S.
Configure
Basic Attributes
Communication Protocol
Output Format
Number of Inputs/Outputs
Connector
Number of Stations
Number of Input/Output Units
Number of Input Blocks
Type of wiring
Common specifications
End Plate specifications
P- and R-port entry position
Type
Type
Type
Mounting Method
Port pipe connection port diameter
Specifications
Option
Number of Valves(pcs)
Lead wire length(m)
Manifold wiring specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VV5QC21-01C6FD3 |
VV5QC21-01C6MD0 |
VV5QC21-01C6SD0 |
VV5QC21-04CMSDQN43N |
VV5QC21-04CMSFAN |
VV5QC21-04N7SD60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Type of wiring | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | P- and R-port entry position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.81 € | 1 | Quote | Manifold Base | - | - | F kit (D sub-connector kit) | - | D sub connector kit (25P) | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | 5 | - | None | - | - | ||
156.19 € | 1 | Quote | Manifold Base | - | - | M kit (Multi-connector kit) | - | Multi-connector kit (26P) | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | None | - | None | - | - | ||
68.69 € | 1 | Quote | Manifold Base | No SI unit | PNP Sensor Input | S kit (serial transmission kit: EX250 integrated type (input / output compatible)) | - | - | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | None | Positive common | None | - | - | ||
794.21 € | 1 | Quote | Manifold Base | DeviceNet Compatible | NPN Sensor Input | S kit (serial transmission kit: EX250 integrated type (input / output compatible)) | 4-point input | M8 | Direct mounting | - | With mixing and port plug | None | N/A | - | 4 | 4 | - | None | Negative common | None | - | - | ||
349.40 € | 1 | Quote | Manifold Base | PROFINET | - | S kit (serial transmission kit: EX260 integrated type (output compatible)) | 32 points output | M12 | Direct mounting | - | With mixing and port plug | None | N/A | - | - | 4 | - | None | Negative common | None | - | - | ||
180.71 € | 1 | Quote | Manifold Base | No SI unit | - | S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible)) | - | - | Direct mounting | - | ⌀ 1/4 "with one-touch pipe fitting | None | N/A | N/A | - | 4 | - | None | Positive common | None | None | - |