Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VV5QC21-04N7SD60
Part Number
|
---|
VV5QC21-04N7SD60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Type of wiring | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | P- and R-port entry position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.71 € | 1 | Quote | Manifold Base | No SI unit | - | S kit (serial transmission kit (fieldbus equipment): EX600 integrated type (input / output compatible)) | - | - | Direct mounting | - | ⌀ 1/4 "with one-touch pipe fitting | None | N/A | N/A | - | 4 | - | None | Positive common | None | None | - |
Loading...
This page is 5-port solenoid valve base piping type plug-in unit VQC2000 series manifold, part number VV5QC21-04N7SD60.
You can find the detail information about specifications and dimensions on part number VV5QC21-04N7SD60.
Configure
Basic Attributes
Output Format
Number of Inputs/Outputs
Connector
Number of Stations
Number of Input Blocks
Type of wiring
P- and R-port entry position
Type
Type
Communication Protocol
Type
Mounting Method
Port pipe connection port diameter
Specifications
Option
Number of Input/Output Units
Number of Valves(pcs)
Lead wire length(m)
Common specifications
Manifold wiring specifications
End Plate specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VV5QC21-01C6FD3 |
VV5QC21-01C6MD0 |
VV5QC21-01C6SD0 |
VV5QC21-04N7TD0 |
VV5QC21-05B4FD3-S |
VV5QC21-05B8FD3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Number of Stations | Port pipe connection port diameter | Specifications | Option | Number of Input/Output Units | Number of Input Blocks | Number of Valves (pcs) | Type of wiring | Lead wire length (m) | Common specifications | Manifold wiring specifications | End Plate specifications | P- and R-port entry position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.81 € | 1 | Quote | Manifold Base | - | - | F kit (D sub-connector kit) | - | D sub connector kit (25P) | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | 5 | - | None | - | - | ||
156.19 € | 1 | Quote | Manifold Base | - | - | M kit (Multi-connector kit) | - | Multi-connector kit (26P) | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | None | - | None | - | - | ||
68.69 € | 1 | Quote | Manifold Base | No SI unit | PNP Sensor Input | S kit (serial transmission kit: EX250 integrated type (input / output compatible)) | - | - | Direct mounting | - | With one-touch pipe fitting for ⌀6 | None | N/A | - | - | 1 | - | None | Positive common | None | - | - | ||
202.48 € | 1 | Quote | Manifold Base | - | - | T kit (Terminal block box kit) | - | - | Direct mounting | - | ⌀ 1/4 "with one-touch pipe fitting | None | N/A | - | - | 4 | - | None | - | None | - | - | ||
286.26 € | 1 | Quote | Manifold Base | - | - | F kit (D sub-connector kit) | - | D sub connector kit (25P) | Direct mounting | - | Elbow lower piping ⌀4 with one-touch pipe fitting | Built-in silencer, direct blowout | N/A | - | - | 5 | - | 5 | - | None | - | - | ||
283.98 € | 1 | Quote | Manifold Base | - | - | F kit (D sub-connector kit) | - | D sub connector kit (25P) | Direct mounting | - | Elbow lower piping ⌀8 with one-touch pipe fitting | None | N/A | - | - | 5 | - | 5 | - | None | - | - |