Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21 / 22 / 23 Series (Part Numbers)

Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21 / 22 / 23 Series
This is a Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21/22/23 Series.
[Features]
・ Space saving, reduction of piping labor hours
・ Built-in strainer
・ Removal of contaminants in fluid
・ The elements can be replaced without removing the piping

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VXK2120-01F-8DR1

Part Number
VXK2120-01F-8DR1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Bracket Detailed type Functions Valve type Lead wire electrical entry

57.85 €

1 26 Days AirStandard / Dust Resistant / Jet Proof TypeNormally ClosedG1/8-48V AC 50/60 HzNBRNoneVXK21 type valveBuilt-in full wave rectifier typeN.C.DIN terminal

Loading...

  1. 1

Basic information

Type Electromagnetic Type Driving Type Linear Motion Type Operating Temperature Range(℃) -20::60
Body material C37 Body type Single unit Coil type B

This page is Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21 / 22 / 23 Series, part number VXK2120-01F-8DR1.
You can find the detail information about specifications and dimensions on part number VXK2120-01F-8DR1.

Variation of this product

Part Number
VXK2110-01-JDOR1
VXK2110-01F-5D1
VXK2120-01F-3DR1
VXK2120-01F-JDR1
VXK2120-02F-3DR1
VXK2120-02F-5D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Bracket Detailed type Functions Valve type Lead wire electrical entry

55.31 €

1 26 Days AirJet Proof Type / Dust Resistant / StandardNormally Closed[Rc (R)] Rc1/8-230 V AC 50/60 HzNBRNoneVXK21 type valveBuilt-in full wave rectifier typeN.C.For DIN terminal (without connector, gasket included)

53.24 €

1 26 Days WaterJet Proof Type / Dust Resistant / StandardNormally ClosedG1/8--NBRNoneVXK21 type valveNoneN.C.DIN terminal

57.85 €

1 26 Days AirJet Proof Type / Dust Resistant / StandardNormally ClosedG1/8-110 V AC 50/60 HzNBRNoneVXK21 type valveBuilt-in full wave rectifier typeN.C.DIN terminal

57.85 €

1 26 Days AirJet Proof Type / Dust Resistant / StandardNormally ClosedG1/8-230 V AC 50/60 HzNBRNoneVXK21 type valveBuilt-in full wave rectifier typeN.C.DIN terminal

57.85 €

1 26 Days AirJet Proof Type / Dust Resistant / StandardNormally ClosedG1/4-110 V AC 50/60 HzNBRNoneVXK21 type valveBuilt-in full wave rectifier typeN.C.DIN terminal

53.24 €

1 26 Days WaterJet Proof Type / Dust Resistant / StandardNormally ClosedG1/4--NBRNoneVXK21 type valveNoneN.C.DIN terminal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360