Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXK2230-02F-5D1-B
Part Number
|
---|
VXK2230-02F-5D1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Sealing materials | Bracket | Detailed type | Functions | Valve type | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.69 € | 1 | 26 Days | Water | Standard / Dust Resistant / Jet Proof Type | Normally Closed | G | 1/4 | 4.5 | - | NBR | With Bracket | VXK22 type valve | None | N.C. | DIN terminal |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Operating Temperature Range(℃) | -20::60 |
---|---|---|---|---|---|
Body material | C37 | Body type | Single unit | Coil type | B |
This page is Direct Operated 2 Port Solenoid Valve With Built-in Y Strainer VXK21 / 22 / 23 Series, part number VXK2230-02F-5D1-B.
You can find the detail information about specifications and dimensions on part number VXK2230-02F-5D1-B.
Configure
Basic Attributes
Operating Environment
Voltage
Type
Applicable Fluid
Switching Type
Connection Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Sealing materials
Bracket
Detailed type
Functions
Valve type
Lead wire electrical entry
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXK2110-01-JDOR1 |
VXK2110-01F-5D1 |
VXK2120-01F-3DR1 |
VXK2230-03-5DS1 |
VXK2230-03F-5DZ1 |
VXK2230A-02-5GS1-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Sealing materials | Bracket | Detailed type | Functions | Valve type | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.31 € | 1 | 26 Days | Air | Jet Proof Type / Dust Resistant / Standard | Normally Closed | [Rc (R)] Rc | 1/8 | - | 230 V AC 50/60 Hz | NBR | None | VXK21 type valve | Built-in full wave rectifier type | N.C. | For DIN terminal (without connector, gasket included) | ||
53.24 € | 1 | 26 Days | Water | Jet Proof Type / Dust Resistant / Standard | Normally Closed | G | 1/8 | - | - | NBR | None | VXK21 type valve | None | N.C. | DIN terminal | ||
57.85 € | 1 | 26 Days | Air | Jet Proof Type / Dust Resistant / Standard | Normally Closed | G | 1/8 | - | 110 V AC 50/60 Hz | NBR | None | VXK21 type valve | Built-in full wave rectifier type | N.C. | DIN terminal | ||
69.03 € | 1 | 26 Days | Water | Jet Proof Type / Dust Resistant / Standard | Normally Closed | [Rc (R)] Rc | 3/8 | 4.5 | - | NBR | None | VXK22 type valve | None | N.C. | DIN terminal, with surge voltage suppressor | ||
74.29 € | 1 | 26 Days | Water | Jet Proof Type / Dust Resistant / Standard | Normally Closed | G | 3/8 | 4.5 | - | NBR | None | VXK22 type valve | None | N.C. | DIN terminal with surge voltage suppressor and light | ||
80.31 € | 1 | 26 Days | Oil | Jet Proof Type / Dust Resistant / Standard | Normally Closed | [Rc (R)] Rc | 1/4 | 4.5 | - | FKM | With Bracket | VXK22 type valve | None | N.C. | Grommet with surge voltage suppressor |