Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXFA26AA
Part Number
|
---|
VXFA26AA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Option | Body material | Diaphragm | Piping | Piping Connection Port Diameter | Pipe connection thread of piping options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.77 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | [Rc (R)] Rc(R) | 3 | - | 80 | -10~60 | Without silencer | POM | - | Straight pipe type | 80 A | None |
Loading...
This page is 2 Port Air Operated Valve for Dust Collector VXFA2 Series, part number VXFA26AA.
You can find the detail information about specifications and dimensions on part number VXFA26AA.
Configure
Basic Attributes
Connection Type
Tube Flange Nominal
Diaphragm
Type
Type
Applicable Fluid
Operating Environment
Switching Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Option
Body material
Piping
Piping Connection Port Diameter
Pipe connection thread of piping options
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXFA21AC |
VXFA21ACA |
VXFA22AA |
VXFA26AAA |
VXFA26AAB |
VXFA26AB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Option | Body material | Diaphragm | Piping | Piping Connection Port Diameter | Pipe connection thread of piping options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.89 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | [Rc (R)] Rc(R) | 3/4 | - | 22 | -10~100 | Without silencer | PTFE | - | Straight pipe type | 20 A | None | ||
44.89 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | G | 3/4 | - | 22 | -10~100 | Without silencer | PTFE | - | Straight pipe type | 20 A | Yes | ||
34.68 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | [Rc (R)] Rc(R) | 1 | - | - | -10~60 | Without silencer | POM | - | Straight pipe type | 25 A | None | ||
246.77 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | G | 3 | - | 80 | -10~60 | Without silencer | POM | - | Straight pipe type | 80 A | Yes | ||
246.77 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | NPT | 3 | - | 80 | -10~60 | Without silencer | POM | - | Straight pipe type | 80 A | Yes | ||
255.81 € | 1 | 26 Days | Air Operating Type | Air | Standard | Normally Closed | [Rc (R)] Rc(R) | 3 | - | 80 | -10~60 | With silencer | POM | - | Straight pipe type | 80 A | None |