Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXEZ2230-03F-6DO1
Part Number
|
---|
VXEZ2230-03F-6DO1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Operating Temperature Range (℃) | Application | Voltage | Sealing materials | Body material | Bracket | Valve type | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.50 € | 1 | 26 Days | Electromagnetic Type | Air / Water | Standard | G | 3/8 | Pilot Type | - | -10~60 | - | 12 V DC | NBR | C37 | None | N.C. | For DIN terminal (without connector, gasket included) |
Loading...
Switching Type | Normally Closed |
---|
This page is Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21 / 22 / 23 Series, part number VXEZ2230-03F-6DO1.
You can find the detail information about specifications and dimensions on part number VXEZ2230-03F-6DO1.
Configure
Basic Attributes
Applicable Fluid
Orifice Diameter(mm)
Type
Type
Operating Environment
Connection Type
Nominal Pipe Thread Size
Driving Type
Voltage
Sealing materials
Body material
Bracket
Valve type
Lead wire electrical entry
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXEZ2230-02-5G1 |
VXEZ2230-02F-5D1 |
VXEZ2230-02F-5D1-B |
VXEZ2230A-03F-5DO1 |
VXEZ2230B-02F-5DO1 |
VXEZ2230G-02-5DO1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Operating Temperature Range (℃) | Application | Voltage | Sealing materials | Body material | Bracket | Valve type | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.74 € | 1 | 26 Days | Electromagnetic Type | Water / Air | Standard | [Rc (R)] Rc | 1/4 | Pilot Type | - | -10~60 | - | - | NBR | C37 | None | N.C. | Grommet | ||
81.87 € | 1 | 26 Days | Electromagnetic Type | Water / Air | Standard | G | 1/4 | Pilot Type | - | -10~60 | - | - | NBR | C37 | None | N.C. | DIN terminal | ||
83.08 € | 1 | 26 Days | Electromagnetic Type | Water / Air | Standard | G | 1/4 | Pilot Type | - | -10~60 | - | - | NBR | C37 | With Bracket | N.C. | DIN terminal | ||
88.98 € | 1 | 26 Days | Electromagnetic Type | Oil | Standard | G | 3/8 | Pilot Type | - | -10~60 | - | - | FKM | C37 | None | N.C. | For DIN terminal (without connector, gasket included) | ||
83.10 € | 1 | 26 Days | Electromagnetic Type | Water / Air | Standard | G | 1/4 | Pilot Type | - | -10~60 | - | - | EPDM | C37 | None | N.C. | For DIN terminal (without connector, gasket included) | ||
99.05 € | 1 | 26 Days | Electromagnetic Type | Water / Air | Standard | [Rc (R)] Rc | 1/4 | Pilot Type | - | -10~60 | - | - | NBR | SUS | None | N.C. | For DIN terminal (without connector, gasket included) |