Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21 / 22 / 23 Series (Part Numbers)

Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21 / 22 / 23 Series
This is an Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21/22/23 Series.
[Features]
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
・ Mounting dimensions and basic specifications are the same as the conventional series
・ VX2, VXD, VXZ solenoid coil assemblies can be converted to power saving type coils

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VXEZ2240-04-5DO1

Part Number
VXEZ2240-04-5DO1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Application Voltage Sealing materials Body material Bracket Valve type Lead wire electrical entry

98.48 €

1 26 Days Electromagnetic TypeAir / WaterStandard[Rc (R)] Rc1/2Pilot Type--10~60--NBRC37NoneN.C.For DIN terminal (without connector, gasket included)

Loading...

  1. 1

Basic information

Switching Type Normally Closed

This page is Energy-Saving Type, Zero Differential Pressure Type, Pilot Operated 2 Port Solenoid Valve VXEZ21 / 22 / 23 Series, part number VXEZ2240-04-5DO1.
You can find the detail information about specifications and dimensions on part number VXEZ2240-04-5DO1.

Variation of this product

Part Number
VXEZ2230-02-5G1
VXEZ2230-02F-5D1
VXEZ2230-02F-5D1-B
VXEZ2240-04F-5D1
VXEZ2240-04F-5D1-B
VXEZ2240-04F-5DL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Application Voltage Sealing materials Body material Bracket Valve type Lead wire electrical entry

74.74 €

1 26 Days Electromagnetic TypeWater / AirStandard[Rc (R)] Rc1/4Pilot Type--10~60--NBRC37NoneN.C.Grommet

81.87 €

1 26 Days Electromagnetic TypeWater / AirStandardG1/4Pilot Type--10~60--NBRC37NoneN.C.DIN terminal

83.08 €

1 26 Days Electromagnetic TypeWater / AirStandardG1/4Pilot Type--10~60--NBRC37With BracketN.C.DIN terminal

101.24 €

1 26 Days Electromagnetic TypeWater / AirStandardG1/2Pilot Type--10~60--NBRC37NoneN.C.DIN terminal

103.34 €

1 26 Days Electromagnetic TypeWater / AirStandardG1/2Pilot Type--10~60--NBRC37With BracketN.C.DIN terminal

107.97 €

1 24 Days Electromagnetic TypeWater / AirStandardG1/2Pilot Type--10~60--NBRC37NoneN.C.DIN terminal / With light

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360