Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VVX220B02A
Part Number
|
---|
VVX220B02A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Body size | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.58 € | 1 | 17 Days | [Related Components] Related components | Air | Standard | G | - | AI | - | Manifold base | 2 | 1/4 | Common pressure | Size 2 |
Loading...
This page is Direct Operated 2 Port Solenoid Valve VX21 / 22 / 23 Series, Manifold, part number VVX220B02A.
You can find the detail information about specifications and dimensions on part number VVX220B02A.
Configure
Basic Attributes
Type
Sealing materials
Body size
Type
Applicable Fluid
Operating Environment
Connection Type
Body material
Types of Related components
Number of stations
Port pipe connection size
Base type
Coil size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VVX023S-4A-F |
VVX023S-4A-N |
VVX210A02 |
VVX220B02B |
VVX220B02D |
VVX220B03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Body size | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.27 € | 1 | 98 Days | [Related Components] Related components | - | - | - | FKM | - | - | Blanking plate assembly | - | - | - | Size 3 | ||
18.71 € | 1 | 26 Days | [Related Components] Related components | - | - | - | NBR | - | - | Blanking plate assembly | - | - | - | Size 3 | ||
20.48 € | 1 | 98 Days | [Related Components] Related components | Air | Standard | [Rc (R)] Rc | - | AI | - | Manifold base | 2 | 1/8 | Common pressure | Size 1 | ||
27.58 € | 1 | 98 Days | [Related Components] Related components | Air | Standard | NPT | - | AI | - | Manifold base | 2 | 1/4 | Common pressure | Size 2 | ||
28.98 € | 1 | 98 Days | [Related Components] Related components | Air | No oil | G | - | AI | - | Manifold base | 2 | 1/4 | Common pressure | Size 2 | ||
36.06 € | 1 | 98 Days | [Related Components] Related components | Air | Standard | [Rc (R)] Rc | - | AI | - | Manifold base | 3 | 1/4 | Common pressure | Size 2 |