AC servo motor driver absolute type LECYM / LECYU series (LEC-CYRM)

AC servo motor driver absolute type LECYM / LECYU series LEC-CYRM

Product Details:

Manufacturer part number: LEC-CYRM

Brand: SMC

Price: 22.56

Delivery time: 98 Days


Technical Data:

Input Power Supply: -

Motor type: -

Actuator/cable type: -

Actuator cable length: - m

Controller/driver type: -


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEC-CYRM

Part Number
LEC-CYRM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input Power Supply Motor type Actuator/cable type Actuator cable length
(m)
Controller/driver type Peripheral parts type Motor Capacity

22.56 €

1 98 Days -----Termination connector for MECHATROLINK-II-

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Peripheral Components

This page is AC servo motor driver absolute type LECYM / LECYU series, part number LEC-CYRM.
You can find the detail information about specifications and dimensions on part number LEC-CYRM.

Variation of this product

Part Number
LE-CYB-R5A-7
LE-CYB-RAA-5
LE-CYB-RAA-7
LEC-CYU-1
LEC-CYU-3
LEC-CYU-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Input Power Supply Motor type Actuator/cable type Actuator cable length
(m)
Controller/driver type Peripheral parts type Motor Capacity

192.52 €

1 98 Days -AC Servo MotorRobot cable5-Motor cable with lock200W/400W

280.94 €

1 98 Days -AC Servo MotorRobot cable10-Motor cable with lock100W

280.94 €

1 98 Days -AC Servo MotorRobot cable10-Motor cable with lock200W/400W

52.01 €

1 98 Days -AC Servo Motor-1-MECHATROLINK-III cable-

81.49 €

1 98 Days -AC Servo Motor-3-MECHATROLINK-III cable-

43.36 €

1 98 Days -AC Servo Motor-0.5-MECHATROLINK-III cable-

Tech Support