Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPA2-B8-R6C2-C-06 |
VMPA2-B8-R6C2-C-10 |
VMPA2-B8-R7C2-C-06 |
VMPA2-B8-R7C2-C-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic vertical stacking | Max. Pressure regulation (bar) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|
159.31 € | 1 | 4 Days | Pressure regulator for 2 reversible | 5 | 549113 | |||
159.31 € | 1 | 22 Days | Pressure regulator for 2 reversible | 8.5 | 543347 | |||
159.31 € | 1 | 22 Days | Pressure regulator for 4 reversible | 5 | 549114 | |||
159.31 € | 1 | 4 Days | Pressure regulator for 4 reversible | 8.5 | 543348 |
Loading...
Housing material | PA | Seals material | NBR | Min. Ambient temperature(°C) | -5 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 50 | Max. tightening torque(Nm) | 0.65 | Width(mm) | 21 |
Degree of protection | IP65 | Min. Pressure regulation(bar) | 0.5 | Pressure gauge connection | With retaining clamp |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 1 - Low corrosion stress | Weight(g) | 180 |