Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMPA1-B8-R2-M5-10
Housing material | PA | Seals material | NBR | Min. Ambient temperature(°C) | -5 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 50 | Max. tightening torque(Nm) | 0.25 | Width(mm) | 10.5 |
Degree of protection | IP65 | Pneumatic vertical stacking | Pressure regulator for 2 | Min. Pressure regulation(bar) | 2 |
Max. Pressure regulation(bar) | 8.5 | Pressure gauge connection | M5 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress | Manufacturer part # | 564909 | Weight(g) | 73.8 |
This page is Regulator plate, VMPA1 Series, part number VMPA1-B8-R2-M5-10.
You can find the detail information about specifications and dimensions on part number VMPA1-B8-R2-M5-10.