Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EB-215-155
Part Number
|
---|
EB-215-155 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Stroke (mm) | Required installation Ø (mm) | Max. height, advanced (mm) | Min. installation height (mm) | Max. offset (mm) | Max. angle of inclination | Resetting force (N) | Pneumatic connection | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
463.91 € | 1 | 4 Days | 215 | 155 | 230 | 230 | 75 | 20 | 30 deg | 200 | G3/4 | 36492 | 2300 |
Loading...
Housing material | Steel, Galvanized | Max Operating Pressure(MPa) | 0.8 | Type of mounting | With internal thread |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -40 |
Max. Ambient temperature(°C) | 70 | Bellows material | NR/BR | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is Bellow cylinder, EB Series, part number EB-215-155.
You can find the detail information about specifications and dimensions on part number EB-215-155.
Configure
Basic Attributes
Size
Stroke(mm)
Required installation Ø(mm)
Max. height, advanced(mm)
Min. installation height(mm)
Max. offset(mm)
Max. angle of inclination
Resetting force(N)
Pneumatic connection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EB-145-60 |
EB-165-125 |
EB-165-65 |
EB-215-80 |
EB-250-185 |
EB-250-85 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Stroke (mm) | Required installation Ø (mm) | Max. height, advanced (mm) | Min. installation height (mm) | Max. offset (mm) | Max. angle of inclination | Resetting force (N) | Pneumatic connection | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.26 € | 1 | 4 Days | 145 | 60 | 160 | 110 | 50 | 10 | 20 deg | 120 | G1/8 | 36486 | 900 | |||
434.66 € | 1 | 4 Days | 165 | 125 | 180 | 200 | 72 | 20 | 30 deg | 200 | G1/4 | 36491 | 1500 | |||
320.69 € | 1 | 4 Days | 165 | 65 | 180 | 115 | 51 | 10 | 20 deg | 200 | G1/4 | 36487 | 1200 | |||
333.09 € | 1 | 4 Days | 215 | 80 | 230 | 135 | 50 | 10 | 20 deg | 200 | G3/4 | 36488 | 2000 | |||
511.43 € | 1 | 4 Days | 250 | 185 | 265 | 275 | 75 | 20 | 25 deg | 200 | G3/4 | 36493 | 3000 | |||
416.23 € | 1 | 4 Days | 250 | 85 | 265 | 140 | 51 | 10 | 20 deg | 200 | G3/4 | 36489 | 2300 |