Plug connector, NPQH Series (NPQH-D-Q12-E-P10)

Plug connector, NPQH Series NPQH-D-Q12-E-P10

Product Details:

Manufacturer part number: NPQH-D-Q12-E-P10

Brand: FESTO

Price: 6.03

Delivery time: 3 Days


Technical Data:

Nominal width: 11 mm

Pneumatic connection 1: for pneumatic tubing outside diameter 12 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 12 mm

Manufacturer part #: 578327

Weight: 37 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-D-Q12-E-P10

Part Number
NPQH-D-Q12-E-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

6.03 €

10 3 Days 11for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm57832737

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::150 Housing material Brass, Nickel-plated Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20

This page is Plug connector, NPQH Series, part number NPQH-D-Q12-E-P10.
You can find the detail information about specifications and dimensions on part number NPQH-D-Q12-E-P10.

Variation of this product

Part Number
NPQH-D-Q10-E-P10
NPQH-D-Q12-Q8-P10
NPQH-D-Q14-E-P10
NPQH-D-Q14-Q10-P10
NPQH-D-Q14-Q12-P10
NPQH-D-Q4-E-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

5.17 €

10 4 Days 9for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm57832622.8

8.78 €

10 4 Days 7for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 8 mm57833132.5

8.98 €

10 4 Days 13for pneumatic tubing outside diameter 14 mmfor pneumatic tubing outside diameter 14 mm57832849.2

10.20 €

10 4 Days 9for pneumatic tubing outside diameter 14 mmfor pneumatic tubing outside diameter 10 mm57833243.2

10.51 €

10 4 Days 11for pneumatic tubing outside diameter 14 mmfor pneumatic tubing outside diameter 12 mm57833345.8

3.29 €

10 4 Days 3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm5783237

Tech Support