Sub-base, CDSV5.0 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDSV5.0-AS-1/8

Part Number
CDSV5.0-AS-1/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

219.40 €

1 8 Days

Loading...

  1. 1

Basic information

Type Sub-base Max. no. of valve positions 1 Pneumatic connection 1 G1/8
Pneumatic connection 2 G1/8 Pneumatic connection 3 G1/8 Pneumatic connection 4 G1/8
Pneumatic connection 5 G1/8 Min. Temperature of medium(°C) -5 Max. Temperature of medium(°C) 50
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Degree of protection IP67, IP66, IP65, NEMA 4
Corrosion resistance class (CRC) 3 - High corrosion stress Manufacturer part # 534434 Weight(g) 690

This page is Sub-base, CDSV5.0 Series, part number CDSV5.0-AS-1/8.
You can find the detail information about specifications and dimensions on part number CDSV5.0-AS-1/8.

Tech Support