Manufacturer part number: FLP-PK-4
Brand: FESTO
Price: 27.03 €
Delivery time: 4 Days
Housing material: Die-cast aluminum
Min. Ambient temperature: - °C
Max. Ambient temperature: - °C
Corrosion resistance class (CRC): 2 - Moderate corrosion stress
Manufacturer part #: 101524
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FLP-PK-4
Part Number
|
---|
FLP-PK-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Corrosion resistance class (CRC) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|
27.03 € | 1 | 4 Days | Die-cast aluminum | - | - | 2 - Moderate corrosion stress | 101524 |
Loading...
Type | Sub-base |
---|
This page is Sub-base, FLP Series, part number FLP-PK-4.
You can find the detail information about specifications and dimensions on part number FLP-PK-4.
Configure
Part Number |
---|
FLP-7-PK-3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Corrosion resistance class (CRC) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|
16.37 € | 1 | 4 Days | - | -10 | 60 | - | 102104 |