Sub-base-SET, MS4 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS4-AGA
MS4-AGB
MS4-AGC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

31.66 €

1 4 Days G1/8G1/8526068

33.94 €

1 3 Days G1/4G1/4526069

31.66 €

1 3 Days G3/8G3/8526070

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast aluminum Seals material NBR
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Size 4
Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 128

Tech Support