Individual subbase, NAU Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NAU-1/2-3B-ISO
NAU-3/4-4B-ISO
NAU-3/8-2B-ISO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Manufacturer part # Weight
(g)

43.08 €

1 4 Days Die-cast aluminumG1/2G1/2G1/2G1/2G1/210337660

151.48 €

1 4 Days Aluminum, AnodizedG3/4G3/4G3/4G3/4G3/41528141080

39.51 €

1 7 Days Die-cast aluminumG3/8G3/8G3/8G3/8G3/811416450

Loading...

  1. 1

Basic information

Type Sub-base

Tech Support