Sub-base, VABS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABS-C8-12XB-QX
VABS-C8-12XB-QX-B
VABS-C8-12XB-QX-D
VABS-C8-12XB-QX-DB
VABS-S2-1S-G38-B-C1
VABS-S2-1S-G38-B-K1
VABS-S2-1S-G38-B-R3
VABS-S2-1S-G38-B-R3-EX1E
VABS-S2-1S-G38-C1
VABS-S2-1S-G38-K1
VABS-S2-1S-G38-R3
VABS-S2-1S-G38-R3-EX1E
VABS-S2-1S-N38-B-C1
VABS-S2-1S-N38-B-K1
VABS-S2-1S-N38-C1
VABS-S2-1S-N38-K1
VABS-S2-2S-G12-B-C1
VABS-S2-2S-G12-B-K1
VABS-S2-2S-G12-B-R3
VABS-S2-2S-G12-B-R3-EX1E
VABS-S2-2S-G12-C1
VABS-S2-2S-G12-K1
VABS-S2-2S-G12-R3
VABS-S2-2S-G12-R3-EX1E
VABS-S2-2S-N12-B-C1
VABS-S2-2S-N12-B-K1
VABS-S2-2S-N12-C1
VABS-S2-2S-N12-K1
VABS-S4-1S-G14-B-K2
VABS-S4-1S-G14-B-R3
VABS-S4-1S-G14-B-R3-EX1E
VABS-S4-1S-G14-K2
VABS-S4-1S-G14-R3
VABS-S4-1S-G14-R3-EX1E
VABS-S4-1S-N14-B-K2
VABS-S4-1S-N14-K2
VABS-S4-2S-G18-B-K2
VABS-S4-2S-G18-B-R3
VABS-S4-2S-G18-B-R3-EX1E
VABS-S4-2S-G18-K2
VABS-S4-2S-G18-R3
VABS-S4-2S-G18-R3-EX1E
VABS-S4-2S-N18-B-K2
VABS-S4-2S-N18-K2
VABS-S7-BE-B-G14-V14-A
VABS-S7-BE-B-N14-V14-A
VABS-S7-RB-B-G14-V14-A
VABS-S7-RB-B-N14-V14-A
VABS-S7-S-G14
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Housing material Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 5 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Width
(mm)
Degree of protection Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

8.17 €

1 29 Days 1-Prepared for cartridge-Prepared for cartridgePrepared for cartridge----12-0 - No corrosion stress123602715

7.23 €

1 4 Days 1-Prepared for cartridge-Prepared for cartridgePrepared for cartridge----12-0 - No corrosion stress123602515

16.29 €

1 29 Days 1-Prepared for cartridge-Prepared for cartridgePrepared for cartridge----24-0 - No corrosion stress123602930

15.37 €

1 29 Days 1-Prepared for cartridge-Prepared for cartridgePrepared for cartridge----24-0 - No corrosion stress123602830

54.25 €

1 8 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546762371

58.02 €

1 8 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546102364

63.88 €

1 4 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546104386

62.62 €

1 13 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress8033160386

54.25 €

1 8 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546760371

58.02 €

1 39 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546099364

63.88 €

1 8 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546101386

62.62 €

1 13 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress8033159386

54.25 €

1 4 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546763371

58.02 €

1 39 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546103364

54.25 €

1 13 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546761371

58.02 €

1 13 Days -Die-cast aluminum-----0.910-55042IP65, NEMA 40 - No corrosion stress546100364

65.85 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555643815

70.17 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555641815

77.03 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555645815

75.49 €

1 13 Days -Die-cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress8033162815

65.85 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555638815

70.17 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555636815

77.03 €

1 4 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555640815

75.49 €

1 13 Days -Die-cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress8033161815

65.85 €

1 12 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555644815

70.17 €

1 19 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555642815

65.85 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555639815

70.17 €

1 8 Days -Cast aluminum-----0.910-55052IP65, NEMA 40 - No corrosion stress555637815

51.85 €

1 8 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress541065302

66.57 €

1 4 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress541069302

65.26 €

1 13 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress8033158302

51.85 €

1 8 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress539725302

66.57 €

1 7 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress541063302

65.26 €

1 13 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress8033157302

51.85 €

1 13 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress541066302

51.85 €

1 13 Days -Die-cast aluminum-----0.910-55026IP65, NEMA 40 - No corrosion stress539726302

48.83 €

1 8 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress541067192

63.57 €

1 3 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress541070192

62.31 €

1 13 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress8033156192

48.83 €

1 13 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress539723192

63.57 €

1 4 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress541064192

62.31 €

1 13 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress8033155192

48.83 €

1 8 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress541068192

48.83 €

1 13 Days -Die-cast aluminum-----0.910-55018IP65, NEMA 40 - No corrosion stress539724192

202.58 €

1 12 Days -Aluminum, ematal coatedG1/4Flange 1/4, NAMUR connection diagramG1/4-28---IP654 - Particularly high corrosion stress2999476250

247.29 €

1 26 Days -Aluminum, ematal coated1/4 NPTFlange 1/4, NAMUR connection diagram1/4 NPT-28---IP654 - Particularly high corrosion stress4727328250

247.29 €

1 26 Days -Aluminum, ematal coatedG1/4Flange 1/4, NAMUR connection diagramG1/4-010---IP654 - Particularly high corrosion stress3580505-

247.29 €

1 26 Days -Aluminum, ematal coated1/4 NPTFlange 1/4, NAMUR connection diagram1/4 NPT-010---IP654 - Particularly high corrosion stress4727331-

211.38 €

1 4 Days -Aluminum, ematal coatedG1/4Flange 1/4, NAMUR connection diagramG1/4-010---IP654 - Particularly high corrosion stress563396-

Loading...

  1. 1

Basic information

Type Sub-base

Tech Support