Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Housing material | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 5 | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Width (mm) | Degree of protection | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.25 € | 1 | 8 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546762 | 371 | |||
58.02 € | 1 | 8 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546102 | 364 | |||
63.88 € | 1 | 4 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546104 | 386 | |||
62.62 € | 1 | 13 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 8033160 | 386 | |||
54.25 € | 1 | 8 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546760 | 371 | |||
58.02 € | 1 | Quote | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546099 | 364 | |||
63.88 € | 1 | 8 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546101 | 386 | |||
62.62 € | 1 | 13 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 8033159 | 386 | |||
54.25 € | 1 | 4 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546763 | 371 | |||
58.02 € | 1 | Quote | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546103 | 364 | |||
54.25 € | 1 | 13 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546761 | 371 | |||
58.02 € | 1 | 13 Days | - | Die-cast aluminum | - | - | - | - | -0.9 | 10 | -5 | 50 | 42 | IP65, NEMA 4 | 0 - No corrosion stress | 546100 | 364 |
Loading...
Type | Sub-base |
---|
Configure
Basic Attributes
Type
Max. no. of valve positions
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 5
Housing material
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Width(mm)
Degree of protection
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes