Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPAC-AP-14-1 |
VMPAC-AP-14-2 |
VMPAC-AP-14-B-1 |
VMPAC-AP-14-B-2 |
VMPAC-AP-14-SP-1 |
VMPAC-AP-14-SP-2 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection 1 | Pneumatic connection 3 | Pneumatic connection 5 | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
57.92 € | 1 | 7 Days | - | - | - | 576572 | |||
61.49 € | 1 | 4 Days | - | - | - | 576573 | |||
62.38 € | 1 | 8 Days | - | - | - | 576574 | |||
65.94 € | 1 | 4 Days | - | - | - | 576575 | |||
78.43 € | 1 | 4 Days | G1/4 | G1/4 | G1/4 | 576576 | |||
81.98 € | 1 | Quote | G1/4 | G1/4 | G1/4 | 576577 |
Loading...
Type | Sub-base | Housing material | PA-reinforced | Max. no. of valve positions | 1 |
---|---|---|---|---|---|
Pneumatic connection 2 | G1/4 | Pneumatic connection 4 | G1/4 | Min. Operating pressure(bar) | -0.9 |
Max. Operating pressure(bar) | 8 | Length(mm) | 169 | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
Weight(g) | 160 |