Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMPAL-AP-10-QS6-1-T1
Part Number
|
---|
VMPAL-AP-10-QS6-1-T1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 2 | Pneumatic connection 4 | Min. Operating pressure (bar) | Width (mm) | Max. no. of solenoid coils | Flow direction | Valve size (mm) | Pressure zone separation | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.69 € | 1 | 22 Days | 1 | for pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | -0.9 | 10.7 | 1 | Reversible | 10 | Channel 1 | 561011 | 30 |
Loading...
Type | Sub-base | Housing material | PA-reinforced | Max. Operating pressure(bar) | 10 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Length(mm) | 107.3 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 3 - High corrosion stress |
This page is Sub-base, VMPAL Series, part number VMPAL-AP-10-QS6-1-T1.
You can find the detail information about specifications and dimensions on part number VMPAL-AP-10-QS6-1-T1.
Configure
Basic Attributes
Max. no. of valve positions
Pneumatic connection 2
Pneumatic connection 4
Min. Operating pressure(bar)
Width(mm)
Max. no. of solenoid coils
Flow direction
Valve size(mm)
Pressure zone separation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VMPAL-AP-10-QS1/4-2 |
VMPAL-AP-10-QS1/4-2-T1 |
VMPAL-AP-10-QS4-1 |
VMPAL-AP-10-QS6-2 |
VMPAL-AP-10-QS6-2-T1 |
VMPAL-AP-10-RV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. no. of valve positions | Pneumatic connection 2 | Pneumatic connection 4 | Min. Operating pressure (bar) | Width (mm) | Max. no. of solenoid coils | Flow direction | Valve size (mm) | Pressure zone separation | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 42.63 € | 1 | Available | 18 Days | 1 | for pneumatic tubing outer diameter 1/4" | for pneumatic tubing outside diameter 1/4" | -0.9 | 10.7 | 2 | Reversible | 10 | - | 561000 | 30 | |
- | 42.63 € | 1 | Available | 18 Days | 1 | for pneumatic tubing outer diameter 1/4" | for pneumatic tubing outside diameter 1/4" | -0.9 | 10.7 | 2 | Reversible | 10 | Channel 1 | 561024 | 30 | |
34.78 € | 1 | 4 Days | 1 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | -0.9 | 10.7 | 1 | Reversible | 10 | - | 560994 | 30 | |||
31.69 € | 1 | 7 Days | 1 | for pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | -0.9 | 10.7 | 2 | Reversible | 10 | - | 560993 | 30 | |||
34.78 € | 1 | 4 Days | 1 | for pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | -0.9 | 10.7 | 2 | Reversible | 10 | Channel 1 | 561012 | 30 | |||
23.16 € | 1 | Available | 18 Days | 1 | for 10 mm cartridge | for 10 mm cartridge | 0 | 10.7 | - | Non-reversible | - | - | 8035230 | 25 |