Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPAL-AP-14-QS5/16-1 |
VMPAL-AP-14-QS5/16-1-T1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. no. of valve positions | Pneumatic connection 2 | Pneumatic connection 4 | Min. Operating pressure (bar) | Width (mm) | Max. no. of solenoid coils | Flow direction | Valve size (mm) | Pressure zone separation | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 43.27 € | 1 | Available | 18 Days | 1 | for pneumatic tubing outside diameter 5/16" | for pneumatic tubing outside diameter 5/16" | -0.9 | 14.9 | 1 | Reversible | 14 | - | 561001 | 59.25 | |
- | 43.27 € | 1 | Available | 33 Days | 1 | for pneumatic tubing outside diameter 5/16" | for pneumatic tubing outside diameter 5/16" | -0.9 | 14.9 | 1 | Reversible | 14 | Channel 1 | 561025 | 59.55 |
Loading...
Type | Sub-base | Housing material | PA-reinforced | Max. Operating pressure(bar) | 10 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Length(mm) | 107.3 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 3 - High corrosion stress |
Configure
Basic Attributes
Pressure zone separation
Max. no. of valve positions
Pneumatic connection 2
Pneumatic connection 4
Min. Operating pressure(bar)
Width(mm)
Max. no. of solenoid coils
Flow direction
Valve size(mm)
Filter by standard shipping days
Optional Attributes