Quick coupling plug, KS3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KS3-1/4-A
KS3-1/4-I
KS3-1/8-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Standard nominal flow rate
(l/min)
Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

3.05 €

1 4 Days External thread G1/45819.553166623

3.05 €

1 3 Days Internal thread G1/46669.553166927

3.05 €

1 3 Days Internal thread G1/8558553166816

Loading...

  1. 1

Basic information

Operating Temperature(°C) -10::60 Nominal width(mm) 4.95 Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 12

Tech Support