Plate, VMPAL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VMPAL-EG-QS3/8

Part Number
VMPAL-EG-QS3/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.25 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Housing material PA Min. Operating pressure(bar) -0.9 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50 Length(mm) 107.3
Width(mm) 20.5 Corrosion resistance class (CRC) 3 - High corrosion stress Manufacturer part # 560959
Weight(g) 60

This page is Plate, VMPAL Series, part number VMPAL-EG-QS3/8.
You can find the detail information about specifications and dimensions on part number VMPAL-EG-QS3/8.

Tech Support