Clevis foot, LSNG Series (LSNG-125)

Clevis foot, LSNG Series LSNG-125

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: LSNG-125

Brand: FESTO

Price: 161.52

Delivery time: 4 Days


Technical Data:

Size: 125

Mounting material: Spherulitic graphite iron

Corrosion resistance class (CRC): 1 - Low corrosion stress

Manufacturer part #: 31746

Weight: 3071 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSNG-125

Part Number
LSNG-125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

161.52 €

1 4 Days 125Spherulitic graphite iron1 - Low corrosion stress317463071

Loading...

  1. 1

Basic information

Rod end bearing material Steel, PTFE Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150

This page is Clevis foot, LSNG Series, part number LSNG-125.
You can find the detail information about specifications and dimensions on part number LSNG-125.

Variation of this product

Part Number
LSNG-100
LSNG-160
LSNG-200
LSNG-32
LSNG-40
LSNG-50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

84.03 €

1 4 Days 100Spherulitic graphite iron1 - Low corrosion stress317451358

345.11 €

1 4 Days 160Spherulitic graphite iron1 - Low corrosion stress1525996001

478.22 €

1 4 Days 200Spherulitic graphite iron1 - Low corrosion stress1526007368

35.72 €

1 3 Days 32High-alloy steel2 - Moderate corrosion stress31740172

43.49 €

1 4 Days 40High-alloy steel2 - Moderate corrosion stress31741228

46.75 €

1 4 Days 50High-alloy steel2 - Moderate corrosion stress31742416

Tech Support