Clevis foot, LSN Series

Clevis foot, LSN Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSN-32
LSN-40
LSN-50
LSN-63
LSN-80
LSN-100
LSN-125
LSN-160
LSN-200
LSN-250
LSN-320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

35.72 €

1 3 Days 32High-alloy steel2 - Moderate corrosion stress5561162

43.49 €

1 3 Days 40High-alloy steel2 - Moderate corrosion stress5562219

46.75 €

1 3 Days 50High-alloy steel2 - Moderate corrosion stress5563366

58.23 €

1 3 Days 63Spherulitic graphite iron1 - Low corrosion stress5564471

74.25 €

1 3 Days 80Spherulitic graphite iron1 - Low corrosion stress5565753

84.03 €

1 3 Days 100Spherulitic graphite iron1 - Low corrosion stress55661169

161.52 €

1 9 Days 125Spherulitic graphite iron1 - Low corrosion stress69872705

265.14 €

1 9 Days 160Spherulitic graphite iron1 - Low corrosion stress69885656

367.40 €

1 4 Days 200Spherulitic graphite iron1 - Low corrosion stress69897389

597.60 €

1 4 Days 250Spherulitic graphite iron1 - Low corrosion stress699013386

905.14 €

1 4 Days 320Spherulitic graphite iron1 - Low corrosion stress699121620

Loading...

  1. 1

Basic information

Rod end bearing material Steel, PTFE Bushing material Wrought aluminum alloy Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 120

Tech Support