Clevis foot, LN Series (LN-40)

Clevis foot, LN Series LN-40

Product Details:

Manufacturer part number: LN-40

Brand: FESTO

Price: 26.48

Delivery time: 17 Days


Technical Data:

Size: 40

Mounting material: Tempered steel

Corrosion resistance class (CRC): 2 - Moderate corrosion stress

Manufacturer part #: 5148

Weight: 192 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LN-40

Part Number
LN-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

26.48 €

1 17 Days 40Tempered steel2 - Moderate corrosion stress5148192

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150

This page is Clevis foot, LN Series, part number LN-40.
You can find the detail information about specifications and dimensions on part number LN-40.

Variation of this product

Part Number
LN-200
LN-250
LN-32
LN-50
LN-63
LN-80
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Mounting material Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

262.03 €

1 4 Days 200Spherulitic graphite iron1 - Low corrosion stress90388678

327.92 €

1 4 Days 250Spherulitic graphite iron1 - Low corrosion stress903914385

22.92 €

1 17 Days 32Tempered steel2 - Moderate corrosion stress5147149

30.68 €

1 17 Days 50Tempered steel2 - Moderate corrosion stress5149323

32.49 €

1 17 Days 63Spherulitic graphite iron1 - Low corrosion stress5150545

45.55 €

1 17 Days 80Spherulitic graphite iron1 - Low corrosion stress5151877

Tech Support