Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DNC-40-200-PPV
Part Number
|
---|
DNC-40-200-PPV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection | Stroke (mm) | Piston diameter (mm) | Piston rod thread | Max. Operating pressure (bar) | Impact energy in the end positions (J) | Cushioning length (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Moving mass at 0 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
211.37 € | 1 | 4 Days | G1/4 | 200 mm | 40 mm | M12x1.25 | 12 | 0.2 | 20 | 633 | 754 | 307 | 800 | 45 | 16 | 0000163358 | 800 |
Loading...
Cover material | Die-cast aluminum, Coated | Seals material | TPE-U(PU) | Piston rod material | High-alloy steel |
---|---|---|---|---|---|
Material of cylinder barrel | Wrought aluminum alloy, Smooth anodized | Min. Operating pressure(bar) | 0.6 | Min. Ambient temperature(°C) | -20 |
Max. Ambient temperature(°C) | 80 | Cushioning | Pneumatic cushioning, adjustable at both ends | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
This page is ISO cylinder, DNC Series, part number DNC-40-200-PPV.
You can find the detail information about specifications and dimensions on part number DNC-40-200-PPV.
Configure
Basic Attributes
Pneumatic connection
Stroke(mm)
Piston diameter(mm)
Piston rod thread
Max. Operating pressure(bar)
Impact energy in the end positions(J)
Cushioning length(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Moving mass at 0 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DNC-100-200-PPV |
DNC-100-25-PPV |
DNC-100-250-PPV |
DNC-40-25-PPV |
DNC-40-250-PPV |
DNC-40-320-PPV |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pneumatic connection | Stroke (mm) | Piston diameter (mm) | Piston rod thread | Max. Operating pressure (bar) | Impact energy in the end positions (J) | Cushioning length (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Moving mass at 0 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
504.72 € | 1 | 4 Days | G1/2 | 200 mm | 100 mm | M20x1.5 | 12 | 1.2 | 32 | 4418 | 4712 | 1544 | 4653 | 115 | 38 | 0000163486 | 4653 | |||
455.88 € | 1 | 24 Days | G1/2 | 25 mm | 100 mm | M20x1.5 | 12 | 1.2 | 32 | 4418 | 4712 | 1544 | 4653 | 115 | 38 | 0000163479 | 4653 | |||
518.72 € | 1 | 4 Days | G1/2 | 250 mm | 100 mm | M20x1.5 | 12 | 1.2 | 32 | 4418 | 4712 | 1544 | 4653 | 115 | 38 | 0000163487 | 4653 | |||
190.48 € | 1 | 8 Days | G1/4 | 25 mm | 40 mm | M12x1.25 | 12 | 0.2 | 20 | 633 | 754 | 307 | 800 | 45 | 16 | 0000163351 | 800 | |||
217.31 € | 1 | 22 Days | G1/4 | 250 mm | 40 mm | M12x1.25 | 12 | 0.2 | 20 | 633 | 754 | 307 | 800 | 45 | 16 | 0000163359 | 800 | |||
225.68 € | 1 | 22 Days | G1/4 | 320 mm | 40 mm | M12x1.25 | 12 | 0.2 | 20 | 633 | 754 | 307 | 800 | 45 | 16 | 0000163360 | 800 |