ISO cylinder, DNC Series (DNC-32-25-PPV)

ISO cylinder, DNC Series DNC-32-25-PPV

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: DNC-32-25-PPV

Brand: FESTO

Price: 168.45

Delivery time: 4 Days


Technical Data:

Pneumatic connection: G1/8

Stroke: 25 mm mm

Piston diameter: 32 mm mm

Piston rod thread: M10x1.25

Max. Operating pressure: 12 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DNC-32-25-PPV

Part Number
DNC-32-25-PPV
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Stroke
(mm)
Piston diameter
(mm)
Piston rod thread Max. Operating pressure
(bar)
Impact energy in the end positions
(J)
Cushioning length
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass at 0 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight
(g)

168.45 €

1 4 Days G1/825 mm32 mmM10x1.25120.1204154831625173090000163319517

Loading...

  1. 1

Basic information

Cover material Die-cast aluminum, Coated Seals material TPE-U(PU) Piston rod material High-alloy steel
Material of cylinder barrel Wrought aluminum alloy, Smooth anodized Min. Operating pressure(bar) 0.6 Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 80 Cushioning Pneumatic cushioning, adjustable at both ends Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is ISO cylinder, DNC Series, part number DNC-32-25-PPV.
You can find the detail information about specifications and dimensions on part number DNC-32-25-PPV.

Variation of this product

Part Number
DNC-100-200-PPV
DNC-100-25-PPV
DNC-100-250-PPV
DNC-32-250-PPV
DNC-32-320-PPV
DNC-32-40-PPV
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection Stroke
(mm)
Piston diameter
(mm)
Piston rod thread Max. Operating pressure
(bar)
Impact energy in the end positions
(J)
Cushioning length
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass at 0 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Manufacturer part # Weight
(g)

504.72 €

1 4 Days G1/2200 mm100 mmM20x1.5121.23244184712154446531153800001634864653

455.88 €

1 24 Days G1/225 mm100 mmM20x1.5121.23244184712154446531153800001634794653

518.72 €

1 4 Days G1/2250 mm100 mmM20x1.5121.23244184712154446531153800001634874653

188.54 €

1 4 Days G1/8250 mm32 mmM10x1.25120.1204154831625173090000163327517

194.83 €

1 4 Days G1/8320 mm32 mmM10x1.25120.1204154831625173090000163328517

169.77 €

1 4 Days G1/840 mm32 mmM10x1.25120.1204154831625173090000163320517

Tech Support