Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DSBC-40-100-PPSA-N3 |
DSBC-40-100-PPVA-N3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Pressure (MPa) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Manufacturer part # | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.31 € | 1 | 3 Days | 100 | 0.06~1.2 | 40 | 633 | 754 | G1/4 | M12x1.25 | 0.7 | 205 | 37 | 740 | 16 | 19 | 1376907 | 740 | |||
118.09 € | 1 | 3 Days | 100 | 0.06~1.2 | 40 | 633 | 754 | G1/4 | M12x1.25 | 0.7 | 205 | 37 | 740 | 16 | 19 | 1376660 | 740 |
Loading...
Cylinder Operation Method | Double Acting | Operating Temperature(℃) | -20::80 | Cover material | Die-cast aluminum |
---|---|---|---|---|---|
Piston rod material | High-alloy steel | Material of cylinder barrel | Wrought aluminum alloy | Piston seal material | TPE-U(PU) |
Material of piston | Wrought aluminum alloy | Flange screws material | Steel, Galvanized | Material of bearing | POM |
Piston rod end | External thread | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Stroke: L(mm)
Piston diameter(mm)
Theoretical force at 6 bar, retracting(N)
Theoretical force at 6 bar, advancing(N)
Pneumatic connection
Piston rod thread
Impact energy in the end positions(J)
Moving mass at 0 mm stroke(g)
Additional weight per 10 mm stroke(g)
Basic weight with 0 mm stroke(g)
Additional moving mass per 10 mm stroke(g)
Cushioning length(mm)
Filter by standard shipping days
Optional Attributes