Pressure sensor, SDE3 Series (SDE3-D2D-B-HQ4-2P-M8)

Pressure sensor, SDE3 Series SDE3-D2D-B-HQ4-2P-M8

Click on this image to zoom in.

Click on this image to zoom in.

  • Pressure sensor, SDE3 Series SDE3-D2D-B-HQ4-2P-M8
  • Pressure sensor, SDE3 Series SDE3-D2D-B-HQ4-2P-M8

Product Details:

Manufacturer part number: SDE3-D2D-B-HQ4-2P-M8

Brand: FESTO

Price: 199.74

Delivery time: 4 Days


Technical Data:

Switching output: 2xPNP

Pressure measuring range end value: 2 bar

Manufacturer part #: 540203

Weight: 37 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDE3-D2D-B-HQ4-2P-M8

Part Number
SDE3-D2D-B-HQ4-2P-M8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching output Pressure measuring range end value
(bar)
Manufacturer part # Weight
(g)

199.74 €

1 4 Days 2xPNP254020337

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) 0::50 Protection Rating IP65 Housing material PA-reinforced, PC
Pneumatic connection QS-4 Display type Illuminated LCD Switching element function N/C contact, N/O contact, Switchable
Max. output current(mA) 100 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50
IP rating IP65 DC operating voltage range(V) 15-30 Pressure measuring range initial value(bar) 0
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Pressure sensor, SDE3 Series, part number SDE3-D2D-B-HQ4-2P-M8.
You can find the detail information about specifications and dimensions on part number SDE3-D2D-B-HQ4-2P-M8.

Variation of this product

Part Number
SDE3-D10M-B-HQ4-2P-M8
SDE3-D10M-B-WQ4-2P-M12
SDE3-D10S-B-FQ4-2P-M8
SDE3-D2Z-B-FQ4-2P-M8
SDE3-D2Z-B-HQ4-2P-M8
SDE3-D6M-B-HQ4-2P-M12
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switching output Pressure measuring range end value
(bar)
Manufacturer part # Weight
(g)

190.63 €

1 13 Days 2xPNP1056866537

199.77 €

1 29 Days 2xPNP1056866637

189.98 €

1 4 Days 2xPNP1054020861

208.03 €

1 13 Days 2xPNP254020661

190.63 €

1 4 Days 2xPNP254020537

195.18 €

1 29 Days 2xPNP656866837

Tech Support