Pressure sensor, SPAE Series

Pressure sensor, SPAE Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress
・Protection Rating: IP40

[Features]
・Electronic pressure sensor with piezoresistive pressure measuring cell, integrated signal processing, numeric pressure indicator in percent, operating key and a switching output, PNP/NPN switchable
・Display of minimum and maximum measured value
・All parameters entered can be transferred to other SPAEs (replicating function)
・Communication interface IO-Link
・The extremely small, extremely light, extremely convenient pressure transmitter SPAE monitors the pressure level of filtered compressed air from −1 … 0 and 0 … 10 bar. Ideal for vacuum monitoring with pick & place or for pressure monitoring in pneumatic applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPAE-B2R-PC10-PNLK-2.5K
SPAE-P10R-F-PNLK-2.5K
SPAE-P10R-Q3-PNLK-2.5K
SPAE-P10R-Q4-PNLK-2.5K
SPAE-P10R-S4-PNLK-2.5K
SPAE-P10R-S6-PNLK-2.5K
SPAE-V1R-F-PNLK-2.5K
SPAE-V1R-PC10-PNLK-2.5K
SPAE-V1R-Q3-PNLK-2.5K
SPAE-V1R-Q4-PNLK-2.5K
SPAE-V1R-S4-PNLK-2.5K
SPAE-V1R-S6-PNLK-2.5K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Pressure measuring range initial value
(bar)
Pressure measuring range end value
(bar)
Max. overload pressure
(bar)
Manufacturer part #

119.05 €

1 Available 13 Days Cartridge 10 mm-1158025979

86.32 €

1 4 Days Flange010158001449

88.46 €

1 4 Days QS-3010158001447

88.46 €

1 3 Days QS-4010158001448

84.18 €

1 4 Days Push-in sleeve QS-4010158001445

84.18 €

1 4 Days Push-in sleeve QS-6010158001446

86.32 €

1 4 Days Flange0-158001444

96.08 €

1 4 Days Cartridge 10 mm0-158025978

88.46 €

1 4 Days QS-30-158001442

88.46 €

1 4 Days QS-40-158001443

84.18 €

1 3 Days Push-in sleeve QS-40-158001440

84.18 €

1 4 Days Push-in sleeve QS-60-158001441

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) 0::50 Protection Rating IP40 Housing material PA-reinforced
Display type LED display, 2-digit Switching output PNP/NPN switchable Switching element function N/C contact, N/O contact, Switchable
Max. output current(mA) 100 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50
IP rating IP40 DC operating voltage range(V) 18-30 Repetition accuracy in ± %FS 0.3 %FS
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 40

Tech Support