Manufacturer part number: SPTW-P2R-G14-A-M12
Brand: FESTO
Price: 163.92 €
Delivery time: 4 Days
DC operating voltage range: 8-30 V
Pressure measuring range initial value: 0 bar
Pressure measuring range end value: 2 bar
Max. overload pressure: 4 bar
Manufacturer part #: 8000102
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPTW-P2R-G14-A-M12
Part Number
|
---|
SPTW-P2R-G14-A-M12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | DC operating voltage range (V) | Pressure measuring range initial value (bar) | Pressure measuring range end value (bar) | Max. overload pressure (bar) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|
163.92 € | 1 | 4 Days | 8-30 | 0 | 2 | 4 | 8000102 |
Loading...
Operating Temperature Range(℃) | 0::80 | Protection Rating | IP67 | Housing material | High-alloy stainless steel, VMQ (silicone), PA |
---|---|---|---|---|---|
Materials in contact with the media | High-alloy stainless steel | Pneumatic connection | G1/4 | Min. Temperature of medium(°C) | 0 |
Max. Temperature of medium(°C) | 80 | IP rating | IP67 | Repetition accuracy in ± %FS | 0.1 %FS |
Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-], Gaseous media, Liquid media | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress | Weight(g) | 80 |
This page is Pressure transmitter, SPTW Series, part number SPTW-P2R-G14-A-M12.
You can find the detail information about specifications and dimensions on part number SPTW-P2R-G14-A-M12.
Configure
Basic Attributes
DC operating voltage range(V)
Pressure measuring range initial value(bar)
Pressure measuring range end value(bar)
Max. overload pressure(bar)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPTW-B2R-G14-VD-M12 |
SPTW-P100R-G14-A-M12 |
SPTW-P100R-G14-VD-M12 |
SPTW-P2R-G14-VD-M12 |
SPTW-P50R-G14-A-M12 |
SPTW-P50R-G14-VD-M12 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DC operating voltage range (V) | Pressure measuring range initial value (bar) | Pressure measuring range end value (bar) | Max. overload pressure (bar) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|
163.92 € | 1 | 4 Days | 14-30 | -1 | 1 | 2 | 8000109 | |||
163.92 € | 1 | 4 Days | 8-30 | 0 | 100 | 200 | 8000108 | |||
163.92 € | 1 | 4 Days | 14-30 | 0 | 100 | 200 | 8000117 | |||
163.92 € | 1 | 4 Days | 14-30 | 0 | 2 | 4 | 8000111 | |||
163.92 € | 1 | 4 Days | 8-30 | 0 | 50 | 100 | 8000107 | |||
163.92 € | 1 | 4 Days | 14-30 | 0 | 50 | 100 | 8000116 |