Manufacturer part number: PQ-PA-22X2X3000
Brand: FESTO
Price: 42.11 €
Delivery time: 8 Days
Outer Diameter D: 22 Ø
Inner Diameter d: 18 Ø
Product weight by length: 0.13 kg/m
Max. Operating pressure: 15 bar
Manufacturer part #: 177731
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PQ-PA-22X2X3000
Part Number
|
---|
PQ-PA-22X2X3000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Product weight by length (kg/m) | Max. Operating pressure (bar) | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|
42.11 € | 1 | 8 Days | 22 | 18 | 0.13 | 15 | 177731 |
Loading...
Material of pneumatic tubing | PA | Color | Black | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -25 | Max. Temperature of medium(°C) | 75 | Min. Ambient temperature(°C) | -25 |
Max. Ambient temperature(°C) | 75 |
Configure